Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
062798
ISN 511-050MFS-HT
Ship Weight | 10.700 LB |
---|---|
UPC | 782475998517 |
Specs
Shaft Attachment Type
IMPERIAL
Expansion Type
NON-EXPANSION
Housing Material
Cast iron
Housing Type
PILLOW BLOCK, 2 BOLT
Seal Type
SEAL STAMPING (TAPER)
Bearing Industrial Series
22210
Bearing Series
115 SERIES (114-200 S2IP)
Collar Type
NONE
Flinger Type
STANDARD FLINGER
Grease Type
HIGH TEMPERATURE
Housing Product Type
ISN
Housing Series
511 SERIES (50MM ISN)
Shaft Size
50.0000 mm
Split Housing
NO
Parts
Part Number | Description | Quantity |
---|---|---|
405015 | 1/8-27NPT SAE LUBE FTG | 1.000 EA |
411995 | M6X1X10 A2 ISO7380 BTN | 2.000 EA |
430020 | 1/8 HXHD ST PIPE PLUG | 1.000 EA |