Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
071006
P2B513-ISN-060MFR
Ship Weight | 17.514 LB |
---|---|
UPC | 782475325160 |
Specs
Shaft Attachment Type
IMPERIAL
Expansion Type
NON-EXPANSION
Housing Material
Cast iron
Housing Type
PILLOW BLOCK, 2 BOLT
Seal Type
TRIPLE-LIP CONTACT
Bearing Industrial Series
22213
Bearing Series
207 SERIES (206-208 S2IP)
Collar Type
NONE
Flinger Type
STANDARD FLINGER
Grease Type
GENERAL PURPOSE
Housing Product Type
ISN
Housing Series
513 SERIES (60MM ISN)
Shaft Size
60.0000 mm
Split Housing
NO
Parts
Part Number | Description | Quantity |
---|---|---|
069280 | STRB SNAP RING 120MM(207) | 1.000 EA |
405015 | 1/8-27NPT SAE LUBE FTG | 1.000 EA |
411995 | M6X1X10 A2 ISO7380 BTN | 2.000 EA |
430020 | 1/8 HXHD ST PIPE PLUG | 1.000 EA |