Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
071033
P2B528-ISN-125MLR
Ship Weight | 125.000 LB |
---|---|
UPC | 782475325382 |
Specs
Shaft Attachment Type
IMPERIAL
Expansion Type
EXPANSION
Housing Material
Cast iron
Housing Type
PILLOW BLOCK, 2 BOLT
Seal Type
TRIPLE-LIP CONTACT
Bearing Industrial Series
22226
Bearing Series
415 SERIES (415-500 S2IP)
Collar Type
NONE
Flinger Type
STANDARD FLINGER
Grease Type
GENERAL PURPOSE
Housing Product Type
ISN
Housing Series
528 SERIES (125MM ISN)
Shaft Size
125.0000 mm
Split Housing
NO
Parts
Part Number | Description | Quantity |
---|---|---|
405015 | 1/8-27NPT SAE LUBE FTG | 1.000 EA |
430020 | 1/8 HXHD ST PIPE PLUG | 1.000 EA |