Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
071034
P2B507-ISN-030MFS
Ship Weight | 6.000 LB |
---|---|
UPC | 782475325030 |
Specs
Shaft Attachment Type
IMPERIAL
Expansion Type
NON-EXPANSION
Housing Material
Cast iron
Housing Type
PILLOW BLOCK, 2 BOLT
Bearing Industrial Series
22208
Bearing Series
107 SERIES (102-108 S2IP)
Collar Type
NONE
Flinger Type
STANDARD FLINGER
Grease Type
GENERAL PURPOSE
Housing Product Type
ISN
Housing Series
507 SERIES (30MM ISN)
Shaft Size
30.0000 mm
Split Housing
NO
Parts
Part Number | Description | Quantity |
---|---|---|
405015 | 1/8-27NPT SAE LUBE FTG | 1.000 EA |
411995 | M6X1X10 A2 ISO7380 BTN | 2.000 EA |
430020 | 1/8 HXHD ST PIPE PLUG | 1.000 EA |