Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
071662
SP2B-IP-203R
Ship Weight | 12.780 LB |
---|---|
UPC | 782476365745 |
Specs
Shaft Attachment Type
IMPERIAL
Expansion Type
NON-EXPANSION
Housing Material
Steel
Housing Type
PILLOW BLOCK, 2 BOLT
Seal Type
TRIPLE-LIP CONTACT
Bearing Industrial Series
22211
Bearing Series
203 SERIES (203-204 S2IP)
Collar Type
NONE
Flinger Type
STANDARD FLINGER
Grease Type
GENERAL PURPOSE
Housing Product Type
S2 / IP
Housing Series
203 SERIES (203-204 S2IP)
Shaft Size
2.1875 IN
Split Housing
NO
Parts
Part Number | Description | Quantity |
---|---|---|
405015 | 1/8-27NPT SAE LUBE FTG | 2.000 EA |
411995 | M6X1X10 A2 ISO7380 BTN | 2.000 EA |