Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place.
Click here to search for Dodge product.
071674
SP2B-IP-308R
Ship Weight | 32.750 LB |
---|---|
UPC | 782476365813 |
Specs
Shaft Attachment Type
IMPERIAL
Expansion Type
NON-EXPANSION
Housing Material
Steel
Housing Type
PILLOW BLOCK, 2 BOLT
Seal Type
TRIPLE-LIP CONTACT
Bearing Industrial Series
22218
Bearing Series
307 SERIES (303-308 S2IP)
Collar Type
NONE
Flinger Type
STANDARD FLINGER
Grease Type
GENERAL PURPOSE
Housing Product Type
S2 / IP
Housing Series
307 SERIES (303-308 S2IP)
Shaft Size
3.5000 IN
Split Housing
NO
Parts
Part Number | Description | Quantity |
---|---|---|
069282 | STRB SNAP RING 160MM(307) | 1.000 EA |
405015 | 1/8-27NPT SAE LUBE FTG | 2.000 EA |
411995 | M6X1X10 A2 ISO7380 BTN | 2.000 EA |