ECP50452S-2340
450HP, 3575RPM, 3PH, 60HZ, 5010S, 20184M, TEFC
Product Information Packet PDF
Ship Weight | 5,071.000 LB |
---|---|
UPC | 781568452455 |
Specs
Catalog Number
ECP50452S-2340
Enclosure
TEFC
Frame
AG235010
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
450.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
2300.0 V @ 60 HZ
4000.0 V @ 60 HZ
4000.0 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D
Haz Area Division
Division II
Agency Approvals
NEMA_PREMIUM
CCSA US
CCSA US
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
56.600 A @ 4000.0 V
98.400 A @ 2300.0 V
98.400 A @ 2300.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
95.3 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
56.6 a
Frame Prefix
AG
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
Heater Included, 115 V
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
No Lifting Lugs
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 6 AWG
Motor Type
A50184M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
67.14 IN
Power Factor
90
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Service Factor
1.15
Shaft Diameter
2.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3575 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
RTD Only
Vibration Sensor Indicator
No Vibration Sensor
Haz Area Temp Code
T3A