GC3320
.12/.16HP, 1350RPM, 1PH, 50/60HZ, K-1, 2524C
Product Information Packet PDF
| Ship Weight | 15.000 LB |
|---|---|
| UPC | 781568297476 |
Specs
Catalog Number
GC3320
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Frequency
50.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
Gear Ratio
40:1
Gear Style
K
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Oil Capacitor Start and Run
Number of Poles
4
4
4
Output Speed
33 rpm
41 rpm
41 rpm
Output Torque
130.00 lb-in
Phase
1
1
1
Speed
1325 rpm
1600 rpm
1325 rpm
1600 rpm
1600 rpm
1325 rpm
1600 rpm
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage
110 V
115 V
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
110.0 V @ 50 HZ
110.0 V @ 50 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Capacitor Size
25
Connection Diagram
CD1018
Current @ Voltage
1.720 A @ 115.0 V
1.700 A @ 110.0 V
1.700 A @ 110.0 V
Dimensional Drawing Numbers
25E265W226G4
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
-
-
-
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
2524C
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
