Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
IDDRPM18254C
25HP, 1740RPM, 3PH, 60HZ, 1844C, DPG-FV, FT/2
Product Information Packet PDF
Ship Weight | 240.000 LB |
---|---|
UPC | 781568464922 |
Specs
Catalog Number
IDDRPM18254C
Enclosure
DPFV
Frame
FL1844CZ
Frame Material
Aluminum
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
25.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Agency Approvals
CCSA US
Auxillary Box
No Auxillary Box
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
33.000 A @ 460.0 V
Duty Rating
CONT
Enclosure Modification
FORCE VENT
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
33.0 a
Frame Prefix
FL
Heater Indicator
No Heater
Insulation Class
H
Mounting Arrangement
F1
Overall Length
27.96 IN
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Service Factor
1.00
Shaft Diameter
1.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1740 rpm
Motor Standards
NEMA
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Nameplate
DUTY | HP | RPM | AMPS | VOLTS | HZ | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CONT | 25 | 1740 | 33 | 460 | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CONT | 25 | 3150 | 32 | 460 | 109 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CAT.NO. | IDDRPM18254C | SPEC. NO. | P18T0330 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SER.NO | FR | FL 1844CZ | INSUL | H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
PH. | 3 | MAX SAFE SPEED | 7200 | AMB. | 40 | MIN. AMB. | -25 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
DESIGN NO. | L3346A | TYPE | ENCL. | DP | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S.F. | 1.0 | D.E. BRG. | 45BC02JPP30A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
ENCL MOD | FORCE VENT | O.D.E. BRG. | 35BC02JPP30A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
000613006MY |
DUTY | HP | RPM | AMPS | VOLTS | HZ | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CONT | 25 | 1740 | 33 | 460 | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CONT | 25 | 3150 | 32 | 460 | 109 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CAT.NO. | IDDRPM18254C | SPEC. NO. | P18T0330 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SER.NO | FR | FL 1844CZ | INSUL | H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
PH. | 3 | MAX SAFE SPEED | 7200 | AMB. | 40 | MIN. AMB. | -25 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
DESIGN NO. | L3346A | TYPE | ENCL. | DP | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S.F. | 1.0 | D.E. BRG. | 45BC02JPP30A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
ENCL MOD | FORCE VENT | O.D.E. BRG. | 35BC02JPP30A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
000613006MY |
Parts
Part Number | Description | Quantity |
---|---|---|
034017012AB | LCKW 1/4 STD. PLATED 034017012AF | 4.000 EA |
032018006CK | HHCS 3/8-16X3/4L PLATED 411409 | 4.000 EA |
034017014AB | LCKW 3/8 STD. PLATED | 4.000 EA |