Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
IDDRPM18304C
30HP, 1745RPM, 3PH, 60HZ, 1852C, DPG-FV, FT/2
Product Information Packet PDF
Ship Weight | 265.999 LB |
---|---|
UPC | 781568464939 |
Specs
Catalog Number
IDDRPM18304C
Enclosure
DPFV
Frame
FL1852CZ
Frame Material
Aluminum
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
30.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Agency Approvals
CCSA US
Auxillary Box
No Auxillary Box
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
39.000 A @ 460.0 V
Duty Rating
CONT
Enclosure Modification
FORCE VENT
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
39.0 a
Frame Prefix
FL
Heater Indicator
No Heater
Insulation Class
H
Mounting Arrangement
F1
Overall Length
23.01 IN
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Service Factor
1.00
Shaft Diameter
1.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1745 rpm
Motor Standards
NEMA
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Nameplate
DUTY | HP | RPM | AMPS | VOLTS | HZ | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CONT | 30 | 1745 | 39 | 460 | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CONT | 30 | 2300 | 36.5 | 460 | 79.1 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CONT | 30 | 3475 | 38 | 460 | 120 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CAT.NO. | IDDRPM18304C | SPEC. NO. | P18T0331 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SER.NO | FR | FL 1852CZ | INSUL | H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
PH. | 3 | MAX SAFE SPEED | 7200 | AMB. | 40 | MIN. AMB. | -25 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
DESIGN NO. | L1206A | TYPE | ENCL. | DP | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S.F. | 1.0 | D.E. BRG. | 45BC02JPP30A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
ENCL MOD | FORCE VENT | O.D.E. BRG. | 35BC02JPP30A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
000613006MY |
DUTY | HP | RPM | AMPS | VOLTS | HZ | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CONT | 30 | 1745 | 39 | 460 | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CONT | 30 | 2300 | 36.5 | 460 | 79.1 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CONT | 30 | 3475 | 38 | 460 | 120 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CAT.NO. | IDDRPM18304C | SPEC. NO. | P18T0331 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SER.NO | FR | FL 1852CZ | INSUL | H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
PH. | 3 | MAX SAFE SPEED | 7200 | AMB. | 40 | MIN. AMB. | -25 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
DESIGN NO. | L1206A | TYPE | ENCL. | DP | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S.F. | 1.0 | D.E. BRG. | 45BC02JPP30A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
ENCL MOD | FORCE VENT | O.D.E. BRG. | 35BC02JPP30A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
000613006MY |
Parts
Part Number | Description | Quantity |
---|---|---|
034017012AB | LCKW 1/4 STD. PLATED 034017012AF | 4.000 EA |
032018006CK | HHCS 3/8-16X3/4L PLATED 411409 | 4.000 EA |
034017014AB | LCKW 3/8 STD. PLATED | 4.000 EA |