Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
IDDRPM364004R1
400HP, 1775/2400/2700, 460V, RL3614, DPFV, F1
Product Information Packet PDF
Ship Weight | 1,728.000 LB |
---|---|
UPC | 781568763421 |
Specs
Catalog Number
IDDRPM364004R1
Enclosure
DPFV
Frame
RL3614
Frame Material
Exposed Laminations
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
400.000 @ 60 HZ
400.000 HP @ 60 HZ
400.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
460 V @ 60 HZ
460 V @ 60 HZ
Agency Approvals
CCSA US
Auxillary Box
No Auxillary Box
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
460.000 A @ 460.0 V
Duty Rating
CONT
Enclosure Modification
FORCE VENT
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
460.0 a
Frame Prefix
RL
Heater Indicator
No Heater
Insulation Class
H
Mounting Arrangement
F1
Overall Length
43.22 IN
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Service Factor
1.00
Shaft Diameter
2.874 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Speed
1777 rpm
Motor Standards
NEMA
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Nameplate
DUTY | HP | RPM | AMPS | VOLTS | HZ | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CONT | 400 | 1777 | 460 | 460 | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CONT | 400 | 2400 | 450 | 460 | 81.1 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CONT | 400 | 2700 | 453 | 460 | 91.3 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CAT.NO. | IDDRPM364004R1 | SPEC. NO. | R36-A000-0264 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SER.NO | FR | RL 3614 | INSUL | H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
PH. | 3 | MAX SAFE SPEED | 3750 | AMB. | 40 | MIN. AMB. | -25 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
DESIGN NO. | L9458A | TYPE | ENCL. | DP | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S.F. | 1.0 | D.E. BRG. | 95BC02J30X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
ENCL MOD | FORCE VENT | O.D.E. BRG. | 80BC03J30X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
000613006MY |
Parts
Part Number | Description | Quantity |
---|---|---|
032018006CK | HHCS 3/8-16X3/4L PLATED 411409 | 4.000 EA |
034017014AB | LCKW 3/8 STD. PLATED | 4.000 EA |