MM28754-PP
M3BP 280 SMA 4P B3 75KW
| Ship Weight | 1,377.875 LB |
|---|---|
| UPC | 781568659526 |
Specs
Catalog Number
MM28754-PP
Enclosure
TEFC
Frame
280
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
75.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
131.00 A @ 415 V
134.00 A @ 400 V
78.00 A @ 690 V
134.00 A @ 400 V
78.00 A @ 690 V
Duty Rating
S1
Efficiency @ 100% Load
94.5 %
Efficiency @ 75% Load
94.4 %
High Voltage Full Load Amps
78.0 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.84
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00125 lb-ft2
Speed
1484 rpm
1485 rpm
1485 rpm
Speed Code
Single Speed
Motor Standards
IEC
