Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ZDFRPM18104C
10HP, 1750RPM, 3PH, 60HZ, 1844C, TEFC, FOOT
Product Information Packet PDF
Ship Weight | 201.000 LB |
---|---|
UPC | 781568468548 |
Specs
Catalog Number
ZDFRPM18104C
Enclosure
TEFC
Frame
FL1844C
Frame Material
Aluminum
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
10.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Agency Approvals
CCSA US
Auxillary Box
No Auxillary Box
Base Indicator
Rigid
Bearing Grease Type
No Grease
Current @ Voltage
13.900 A @ 460.0 V
Duty Rating
CONT
Feedback Device
ENCODER
High Voltage Full Load Amps
13.9 a
Frame Prefix
FL
Heater Indicator
No Heater
Insulation Class
H
Mounting Arrangement
F3
Overall Length
25.33 IN
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Service Factor
1.00
Shaft Diameter
1.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1765 rpm
Motor Standards
NEMA
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Nameplate
DUTY | HP | RPM | AMPS | VOLTS | HZ | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CONT | 10 | 1765 | 13.9 | 460 | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CONT | 10 | 3530 | 12.1 | 460 | 120 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CONT | 10 | 1765 | 27.8 | 230 | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CONT | 10 | 3530 | 24.2 | 230 | 120 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CAT.NO. | ZDFRPM18104C | SPEC. NO. | P18T0371 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SER.NO | FR | FL 1844CZ | INSUL | H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
PH. | 3 | MAX SAFE SPEED | 7200 | AMB. | 40 | MIN. AMB. | -25 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
DESIGN NO. | L3219A | TYPE | ENCL. | TEFC | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S.F. | 1.0 | D.E. BRG. | 45BC02JPP30A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
ENCL MOD | O.D.E. BRG. | 35BC02JPP30A | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
000613006MY |
Parts
Part Number | Description | Quantity |
---|---|---|
034017012AB | LCKW 1/4 STD. PLATED 034017012AF | 4.000 EA |
422962051Y | STUB SHAFT | 1.000 EA |
607980192A | RF,BEI,HS35,TWISTLOCK | 1.000 EA |