Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ZDNRPM21104C
10HP, 1750, 230_460V, FL2162, TENV, F3
Product Information Packet PDF
| Ship Weight | 334.001 LB |
|---|---|
| UPC | 781568468616 |
Specs
Catalog Number
ZDNRPM21104C
Enclosure
TENV
Frame
FL2162C
Frame Material
Exposed Laminations
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
10.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Agency Approvals
CCSA US
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
13.600 A @ 460.0 V
Duty Rating
CONT
Feedback Device
ENCODER
High Voltage Full Load Amps
13.6 a
Frame Prefix
FL
Heater Indicator
No Heater
Insulation Class
H
IP Rating
NONE
Mounting Arrangement
F3
Overall Length
25.61 IN
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Service Factor
1.00
Shaft Diameter
1.375 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Speed
1780 rpm
Motor Standards
NEMA
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Nameplate
| DUTY | HP | RPM | AMPS | VOLTS | HZ | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CONT | 10 | 1780 | 13.6 | 460 | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CONT | 10 | 3560 | 12.4 | 460 | 120.2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CONT | 10 | 1780 | 27.2 | 230 | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CONT | 10 | 3560 | 24.8 | 230 | 120.2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CAT.NO. | ZDNRPM21104C | SPEC. NO. | F21-A000-0465 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO | FR | FL2162C | INSUL | H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| PH. | 3 | MAX SAFE SPEED | 5000 | AMB. | 40 | MIN. AMB. | -25 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| DESIGN NO. | L3424B | TYPE | ENCL. | TENV | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| S.F. | 1.00 | D.E. BRG. | 50BC03JPP30A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ENCL MOD | O.D.E. BRG. | 45BC02JPP30A | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| IP44 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 000613006MY | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 422962125B | STUB SHAFT | 1.000 EA |
