Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations


New Products
<< Return to list

602E-MT Belt Sander/Grinder
602E-MT Belt Sander/Grinder

Baldor is proud to introduce its latest Belt Sander/Grinder 602E-MT. The 115-volt, 1/3 HP motor provides 3600 rpm’s of motor speed, which equates to over 5,000 fpm of belt speed. The front contact wheel can be used to grind, sand, shape and polish flat & curved surfaces with smoother, faster cutting, and less heat.

This versatile tool removes material up to 5 times faster than with the equivalent grit-grinding wheel. 2” x 36” belt can be swiveled vertically or into any other position.

The miter table tilts from 5°-50° downward and miter bracket also swivels, making it easy for squaring or adjusting an angle. Supplied with one each, 100 grit sand belt, 6” 0.014 gauge wire wheel and OSHA compliant guarding.

View more information:
Click the product link to view specification data, drawings, parts list, features and applications.

602E-MT Belt Sander/Grinder




 

For more information please contact the Baldor office in your region.