Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations


New Products
<< Return to list

Baldor Announces New DC Brushless Motor & Control
Baldor Announces New DC Brushless Motor & Control

Baldor Electric Company, Fort Smith, Arkansas based manufacturer of energy saving industrial motors, mechanical power transmission products, drives and generators, announces a new DC Brushless Motor and Control which will allow adjustable speed applications to benefit from the features of brushless technology.

Baldor’s new family of BSM25C and BSM33C brushless motors provide designers with benefits of brushless motors which include higher torque and more power in smaller packages, reduced maintenance, and quieter operation. These motors are available from stock, with standard NEMA face/foot mount, ranging from ¼ to 3 HP (0.18 – 2.2Kw).

The new BMC series controls are simple to operate, as no programming is necessary; they provide a tight speed regulation better than 0.5%; and use the industry standard input command (+/- 10Vdc) or optional pot input for speed control. The control uses standard 115/208/230 Vac and is available from stock.

The combination of BSM motor and BMC control is adjustable to cover a wide speed range to 7000 rpm, provide adjustable acceleration time from 0.1 – 30 seconds, and comes in a fully protected package, ie: motor overload, short circuit and electronic inrush protection, etc.

The positive solutions provided by Baldor’s DC Brushless motor and control will enhance machinery uptime and provide low maintenance-free and trouble-free operation.

Typical adjustable speed applications include mixers, blowers, indexers, feeders, and conveyors.

DC Brushless Motors DC Brushless Motors
Baldor’s BSM25 and BSM33 brushless DC motors with Hall sensors provide machine designers the benefits of brushless technology – quieter operation, smaller size, maintenance-free, longer life, and faster time to speed. They represent the best long-term investment.


 

For more information please contact the Baldor office in your region.