Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Controls

Baldor Drives now offers a complete solution to your motor control needs.  From basic analog soft starts to full fledged Vector technology, Baldor offers high performance products in an easy to use interface.  Controls start at 1/100HP and continue up to 800HP.  Custom controls can be built up to 1500HP.  Each control is designed and manufactured to be the most reliable you can buy.

VS1ST Microdrive    VS1ST Microdrive
Designed to replace fix speed motor starters, the Baldor VS1ST is easy to setup, and ready to run out-of-the box using only forty five parameters for quick startup. The keypad is intuitive and used for both programming as well as local operator control.

VS1MD Microdrive    VS1MD Microdrive
The VS1MD is a general purpose drive with performance features. Heavy duty rated with stock ratings up to 15Hp (11)kW and production ratings up to 30Hp (22)kW, this microdrive is among the most powerful and cost competitive in its class. Its compact size, user-friendly interface, higher horsepower, and superior motor torque make it ideal for a wide variety of applications.

VS1MX Microdrive    VS1MX Microdrive
Considered the ultimate drive for harsh environments, the Baldor VS1MX microdrive completes our family of reliable AC microdrive products. This easy-to-use, low-power AC variable speed drive has a compact design and is available in switched or non-switched enclosures. The IP-55/NEMA 12 or IP66/NEMA 4X ratings make the drive ideal for use in wet, dry and harsh-duty conditions.

VS1PF Pump and Fan Drive    VS1PF Pump and Fan Drive
The Baldor V*S Drives VS1PF is a feature rich AC drive targeted at the pump and fan markets but with functionality that rivals more sophisticated general purpose products. The VS1PF provides ability to gain traditional energy savings achieved by controlling centrifugal loads with a variable frequency drive while implementing unique algorithms that further reduce energy consumed by your application.

VS1PF Bypass Pump and Fan Drive    VS1PF Bypass Pump and Fan Drive
The VS1PF Bypass is a dedicated Pump/Fan Package with Hand/Off/Auto and Local/Remote Bypass features. Stock ratings up to 40HP 230V or 125HP 460V, this bypass package is powerful and cost competitive. Electronic Bypass can switch to Bypass Mode when a critical fault occurs in the drive allowing the motor to continue to operate.

VS1SP Inverter Drive    VS1SP Inverter Drive
The VS1SP AC Drive uses a traditional inverter V/Hz control method. Its easy setup, quick startup, and right-out-of-the-box operation make it among the most popular variable speed motor controls. It is ideal for applications where multiple motors are operated simultaneously from one motor control, including pumps, fans, and general machinery applications.

VS1SP Washdown Inverter Drive    VS1SP Washdown Inverter Drive
The VS1SP AC Drive uses a traditional inverter V/Hz control method. Its easy setup, quick startup, and right-out-of-the-box operation make it among the most popular variable speed motor controls. It is ideal for applications where multiple motors are operated simultaneously from one motor control, including pumps, fans, and general machinery applications.

VS1GV Vector Drive    VS1GV Vector Drive
The VS1GV is a high performance vector drive that offers three modes of control - closed-loop, encoderless or the traditional V/Hz method - to control motor speed and torque with precision and the responsiveness needed to accomplish the most demanding applications.

VS1GV Washdown Vector Drive    VS1GV Washdown Vector Drive
The VS1GV is a high performance vector drive that offers three modes of control - closed-loop, encoderless or the traditional V/Hz method - to control motor speed and torque with precision and the responsiveness needed to accomplish the most demanding applications.

VS1SD Servo Drive    VS1SD Servo Drive
Baldor’s VS1SD Servo Drives provide control of 3-phase AC induction servomotor in an industrial package and design. These NEMA 1 controls offer Baldor’s easy to use Smart Keypad for easy setup and flexibility.

VS1SD Washdown Servo Drive    VS1SD Washdown Servo Drive
Baldor’s VS1SD Servo Drives provide control of 3-phase AC induction servomotor in an industrial package and design. These NEMA 4X controls offer Baldor’s easy to use Smart Keypad for easy setup and flexibility. The VS1 keypad follows the same easy to use menu structure as that of its companions, the VS1SP Inverter and VS1GV Vector drives.

VS1SM Microdrive    VS1SM Microdrive
The Baldor VS1SM is a V / Hz and Sensorless Vector product that combines performance an reliability. With optional built-in EMC/RFI Filter and configurable PNP/NPN Digital Inputs, this single phase 230V AC microdrive is ideal for OEM Applications that require a compact, cost-effective, feature-rich product.

H Inverter    H Inverter
Adjustable speed Inverter controls for AC Induction motors are available in a variety of ratings, input voltages, and enclosure styles. Whether you are automating equipment or preparing to save energy on fans and pumps Baldor has an easy to use motor control for all your needs. From small mini inverters to floor mounted cabinets Baldor has stock ratings from 1/3 to 450 HP. All units are UL and CUL listed and many are standard with ready to mount NEMA 1 enclosures and easy to use Operator Keypads.

H Washdown    H Washdown
Baldor Washdown Duty adjustable speed motors and motor controls are designed for applications where the equipment is subjected to brutal high-pressure washdown or exposed to elements of inclement weather. Inverter and Vector controls are available in NEMA 4X enclosures from 1 through 20 HP. All Washdown Duty controls are UL and CUL Listed. Inverter and Vector Duty motors are available in Paint Free and Epoxy Coated finishes from 1 through 10 HP. All Washdown Duty Inverter and Vector Drive Motors are UL Recognized and meet NEMA MG1, Part 31.

H Vector    H Vector
High performance Vector controls for AC Induction motors are available in a variety of ratings, and input voltages. Using Flux Vector control techniques and closed loop motor feedback the Baldor Vector control makes automating industrial equipment easy with the built in motor auto-tuning feature. Baldor stocks ratings from 1 to 450 HP and has custom capabilities in larger horsepower sizes. All units are UL and CUL listed and come standard with ready to mount NEMA 1 enclosures and easy to use Operator Keypads. Expansion capabilities for various I/O and Bus Communications protocols are available with field installable expansion boards.

Vector Line Regen    Vector Line Regen
High performance Line Regen Vector controls for AC Induction motors are available in a variety of ratings, input voltages, and enclosure styles. Using Flux Vector control techniques and closed loop motor feedback the Baldor Line Regen Vector control adds even more capability in slowing a motor and saving energy at the same time. No dynamic braking resistors are needed to bleed energy from the motor control. Near unity power factor and ability to meet IEEE-519 (1992) is easy with the built in sine wave input/output converter section. Baldor stocks ratings from 10 to 50 HP and has custom capabilities in larger horsepower sizes. All units are UL and CUL listed and come standard with ready to mount NEMA 1 enclosures and easy to use Operator Keypads.

Series 5 Micro Inverters    Series 5 Micro Inverters
Baldor’s Series 5 inverter is a low cost and compact size inverter. However, don’t let the compact size fool you, the Series 5 mini-inverter is packed with the same protection features you would find in larger controls. Built-in current limit provides motor overload protection. High peak-current is available for up to 2 minutes and delivers up to 200% starting torque. The available peak currents will result in reduced nuisance tripping during overload conditions. Electronic inrush current limit and filtering is standard to reduce transient voltage spikes from dirty power sources.

Analog Soft-Start & Dynamic Brakes    Analog Soft-Start & Dynamic Brakes
Baldor’s full line of Soft Start motor controls for AC induction motors include products from simple Torque Control designs to the easy to program Digital controls. Units are available to reduce mechanical stress, prolong motor life and lower motor inrush currents in both single and three phase designs. Combination, Non-Combination and control only configurations in panel or NEMA 1, 3R, 12, or NEMA 4 enclosures are available from 1 through 800 HP. Many are available from stock or can be quick shipped in 72 hours or less. UL and CUL Listing along with CE Certification are standard on most designs.

Digital Soft-Start    Digital Soft-Start
Baldor’s Digital Soft-Start control combines the simplicity of a 6 SCR three phase voltage regulator with the most adaptable soft staring techniques available. Soft Starting reduces the wear on mechanical gears, chains, sprockets, belts and gearboxes. It also reduces water hammer in pumping applications. The reduced inrush current can prevent peak overload of the overall plant, thus preventing peak demand penalties charged by the local utility company.