AC Motors
Click here to view an AC Motor VRObject (3D exploded view of motor).
 |
|
Premium
Efficiency
Super-E Motors are designed to conserve energy over extended time periods.
These premium efficiency designs are available in both Totally Enclosed
Fan Cooled and Open Drip Proof construction. All three phase motors are
Inverter Ready per NEMA Standard MG1, Part 31.4.4.2. This means the motors
in 230 and 460 volts meet NEMA's corona inception voltage requirements,
under this Standard, and can withstand peak voltages of up to 1600 volts.
Motors having premium efficiency are also available in single phase designs. |
 |
|
Automotive
Automotive approved motors are available in both Standard High Efficiency,
our Standard-E, and Premium Efficiency, our Super-E, designs. The Standard
High Efficiency motors meet efficiency times power factor requirements of
GM7EQ. The Premium Efficiency motors meet the efficiency times power factor
of GM7EHQ. Available from stock in ratings from 1 HP to 100 HP. These cast
iron motors meet automotive requirements for sound power levels.
|
 |
|
Brake Motors
Baldor's line of brake motors are available in totally enclosed fan cooled,
open drip proof, or explosion proof designs, in either single or three
phase. Stock ratings are available from .25 horsepower through 30
horsepower. These motors use a mechanical spring set brake with a manual
release. Brake motors may be used on machine tools, conveyors, door
operators, speed reducers, hoists, or any application requiring quick stops
and positive holds.
|
 |
|
Commercial Motors
Baldor's new Definite Purpose Commercial Motor line offers many new ratings
designed for applications with low to medium starting torque requirements.
The Baldor Commercial Duty Motor line brings Baldor's reputation for high
quality designs to commercial applications with a cost-effective offering.
This definite purpose product line is designed for certain applications
requiring NEMA 48 and 56 motors rated between 1/4 and 1 HP, in both single
and three phase ratings. Typical applications include: Jet Pump, Heating and
Cooling, Ventilation, Air Conditioning, Blowers, Direct Drive Fans,
Condenser Fans, and Pedestal Fans.
|
 |
|
Explosion Proof
Baldor's Explosion-proof motors are ideal for a wide variety of applications
where hazardous fumes or dust may be present. The motors are available in
three phase and single phase with ratings, in stock, from 1/4 HP through 300
HP. Designs available include standard foot mounted, C face with base and C
face less base, 60 Hz and 50 Hz, Jet Pump motors, and Inverter Drive motors.
|
 |
|
F-2 Mounting
Motors built for applications requiring F-2 mounting are available from
stock in 1/2 HP through 60 HP. These motors are manufactured in both TEFC
and Open Drip Proof construction in NEMA frames from 56 to and including
364T. Many of the ratings are Class "F" insulated with 1.15 Service Factor
that operate within Class "B" temperature limits. The motors are stocked in
both Standard High Efficiency and Premium Efficiency designs.
|
 |
|
Farm Duty
These motors are designed for many of the varied applications found on
the farm. Designs include motors suitable for aeration fans,
auger drives, grain stirring, metering pumps, instant reversing, irrigation
tower drives, and crop driers. General purpose motors are also available
in both single and three phase, TEFC and ODP construction. For those
loads that are hard to start and require extra torque, Baldor is the
only motor manufacturer that stocks Repulsion-Start Induction Run motors,
in sizes from 2 HP to 10 HP.
|
 |
|
General Purpose
Baldor's extensive line of General Purpose motors are available in Open
Drip-proof and TEFC construction in both single and three phase. Horsepower
sizes available from stock range from 1/12 HP through 1500 HP. Designed for
"general purpose" use means that these motors can be used in applications
which include compressors, pumps, fans, conveyors, material handling,
machine tools and many others. Also available are stock motors that are
direct replacements for the motors built in Pre-1952 NEMA frames.
|
 |
|
Severe Duty
Severe Duty motors are available from 1 HP to 500 HP. These
products are especially designed for those applications requiring protection
of the motors from severe environmental operating conditions. A few
typical applications which might require these types of motors include
petro-chemical plants, mines, foundries, pulp and paper plants, waste
management facilities, rock crushers, and chemical plants.
|
 |
|
HVAC
Baldor's line of Heating, Ventilation, and Air Conditioning Motors are
designed with dynamically balanced rotors for reduced vibration and quiet
operation. The motors range in size from 1/4 HP to 75 HP and include heavy
duty industrial designs as well as designs for commercial applications.
These applications include ventilators, direct drive and belted fans,
exhaust fans, unit heaters, air conditioning units, and commercial
refrigeration condensers. Also included are motors designed especially for
use with variable torque electronic controls that are used to conserve
electricity.
|
 |
|
Inverter Duty
Inverter Drive Motors are wound with 200 degree C. moisture resistant ISR
(Inverter Spike Resistant) magnet wire which dramatically extends the life
of the motors compared to motors wound with non-ISR wire. The motors
available from stock range in size from 1/3 HP to 500 HP. These motors are
designed for applications where up to a 1000:1 constant torque speed range
is required. Applications include conveyors, pumps, fans, metal processing,
compressors, test stands, and material handling equipment.
|
 |
|
Metric
Baldor's line of Metric Dimension Motors are designed in IEC Frames from D63
through D200L. The motors are available from stock in 50 Hz or 60 Hz. This
means that replacement 60 Hz motors are readily available from Baldor to
replace metric motors that have failed on imported machinery. Motor
construction meets IP54 and includes motors with B3 base mounting, B5 Flange
mounting, or B14 Face mounting. Stock motors range in size from .18 kW to
30 kW. Typical applications for this product include pumps, fans,
conveyors, machine tools, gear reducers and any other jobs that requires IEC
Frames.
|
 |
|
Pressure Washer
These single phase motors are available in both totally enclosed fan
cooled and open drip proof construction. Industrial quality with
200 degree C., moisture resistant wire, the motors have UL and CSA recognized
component approvals. NEMA frame sizes include 56 through 184 in rigid
base only or NEMA C face with base.
|
 |
|
Pump
Our pump line of motors includes single or three phase jet pump motors,
square flange motors, close-coupled pump motors, and P-Base vertical solid
shaft pump motors. The motors are stocked in totally enclosed fan cooled,
open drip proof, and many explosion proof ratings. Applications for these
run the gamut from swimming pool pumps to medium and high thrust in-line
pumps used in water treatment plants. Horse powers range in size from 1/3
through 75 HP.
|
 |
|
Servo
Baldor's servo line includes both brushless and brush type motors. Designs
are available having either ferrite or rare earth magnets. Numerous ratings
are stocked and are available with Baldor controls for Matched Performance.
These motors are ideal for industrial applications where high torque to
inertia ratio and repeatability are needed. These applications include
material handling, X-Y positioning, machine tools, factory automation, and
packaging equipment.
|
 |
|
Two-Speed
Two Speed Motors are available in both totally enclosed fan cooled and open
drip proof designs. Constant torque or variable torque motors having one
winding or two winding are stocked in NEMA frames 56 through 284T.
Applications for these motors include fans, blowers, pumps, machine tools,
hoists and conveyors.
|
 |
|
Unit Handling
Baldor’s line of Unit handling motors are designed for wide variety of applications in baggage handling, conveyors, packaging equipment, machine tools, hoists, elevators and door openers. These motors are available from stock in ratings of ½ HP thru 10HP (56 thru215T frames) with or without Dodge D-Series brakes. Features include an oversized top mounted conduit box on 56 & 140T frames that provide easy access for making connections. Footed frames include slotted feet to for easy mounting. |
 |
|
Vector
Vector Drive Motors are stocked in either totally enclosed blower cooled
with an attached constant velocity fan or totally enclosed non-ventilated
construction. All motors are supplied with a 1024 line count encoder. Horse
powers are available from 1 through 500 HP in NEMA frame sizes from 56C
through 5009L. The motors are ideal in industrial applications where full
torque is needed from base speed down to zero speed. Applications include
test stands, material handling, packaging equipment, printing presses, and
others requiring exact speeds and positioning.
|
 |
|
Washdown
Baldor's Washdown Duty Motors are available from stock in single and
three phase AC and in DC designs. Horsepowers range from 1/2 to 20.
Designs include motors having an electostatically applied epoxy finish,
paint free with major components in 300 series stainless steel,
and all stainless steel. Applications include food processing, packaging,
pharmaceuticals, or applications where motors are regularly exposed to
high pressure wash down.
|
|
|