| |
| NEMA 1 Kits |
| VS1PF-NM1C |
NEMA 1 Kit for 20HP & 25HP Without Reactor |
58 |
| VS1PF-NM1D |
NEMA 1 Kit for 20HP & 25HP With Reactor |
66 |
| VS1PF-NM1E |
NEMA 1 Kit for 30HP & 40HP Without Reactor |
77 |
| VS1PF-NM1F |
NEMA 1 Kit for 30HP & 40HP With Reactor |
85 |
| VS1PF-NM1GH |
NEMA 1 Kit for 50HP to 75HP Without Reactor |
116 |
| VS1PF-NM1JK |
NEMA 1 Kit for 50HP to 75HP With Reactor |
116 |
| VS1PF-NM1L |
NEMA 1 Kit for 100HP & 125HP Without Reactor |
155 |
| VS1PF-NM1M |
NEMA 1 Kit for 100HP & 125HP With Reactor |
155 |
| Dynamic Braking Units |
| VS1PF-T220 |
Dynamic Braking unit (10 - 20HP), 200 - 230V |
596 |
| VS1PF-T230 |
Dynamic Braking unit (25 - 30HP), 200 - 230V |
667 |
| VS1PF-T250 |
Dynamic Braking unit (40 - 50HP), 200 - 230V |
1,314 |
| VS1PF-T275 |
Dynamic Braking unit (60 - 75HP), 200 - 230V |
1,504 |
| VS1PF-T420 |
Dynamic Braking unit (10 - 20HP), 380 - 480V |
596 |
| VS1PF-T430 |
Dynamic Braking unit (25 - 30HP), 380 - 480V |
667 |
| VS1PF-T450 |
Dynamic Braking unit (40 - 50HP), 380 - 480V |
1,314 |
| VS1PF-T475 |
Dynamic Braking unit (60 - 75HP), 380 - 480V |
1,504 |
| VS1PF-T4100 |
Dynamic Braking unit (100HP), 380 - 480V |
1,551 |
| Remote Keypads |
| VS1PF-CBL2 |
VS1PF Remote Keypad 2m cable |
52 |
| VS1PF-CBL3 |
VS1PF Remote Keypad 3m cable |
66 |
| VS1PF-CBL5 |
VS1PF Remote Keypad 5m cable |
80 |
| Communication Options |
| VS1PF-DNET |
DeviceNet Option Board for VS1PF |
312 |
| VS1PF-MBUS |
MODBUS-RTU Option Board for VS1PF |
265 |
| VS1PF-PBUS |
Profibus Option Board for VS1PF |
478 |
| VS1PF-MBTCP |
ModbusTCP/IP Option Board |
567 |
| VS1PF-LON |
LONWORKS Option Board for VS1PF |
709 |
| VS1PF-BAC |
BACNET Option Board for VS1PF |
709 |
| Profibus |
|
| Devicenet |
|
| |