Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



VS1PF Bypass Pump and Fan Drive

VS1PFB430-1R

Back to Ordering Information

   Tech Specs   Dimension Drawing   VS Accessories  
 
 
  Catalog Number
  Description
List
Price
Dynamic Braking Units
  VS1PF-T220
  Dynamic Braking unit (10 - 20HP), 200 - 230V
596
  VS1PF-T230
  Dynamic Braking unit (25 - 30HP), 200 - 230V
667
  VS1PF-T250
  Dynamic Braking unit (40 - 50HP), 200 - 230V
1,314
  VS1PF-T275
  Dynamic Braking unit (60 - 75HP), 200 - 230V
1,504
  VS1PF-T420
  Dynamic Braking unit (10 - 20HP), 380 - 480V
596
  VS1PF-T430
  Dynamic Braking unit (25 - 30HP), 380 - 480V
667
  VS1PF-T450
  Dynamic Braking unit (40 - 50HP), 380 - 480V
1,314
  VS1PF-T475
  Dynamic Braking unit (60 - 75HP), 380 - 480V
1,504
  VS1PF-T4100
  Dynamic Braking unit (100HP), 380 - 480V
1,551
Remote Keypads
  VS1PF-CBL2
  VS1PF Remote Keypad 2m cable
52
  VS1PF-CBL3
  VS1PF Remote Keypad 3m cable
66
  VS1PF-CBL5
  VS1PF Remote Keypad 5m cable
80
Communication Options
  VS1PF-DNET
  DeviceNet Option Board for VS1PF
312
  VS1PF-MBUS
  MODBUS-RTU Option Board for VS1PF
265
  VS1PF-PBUS
  Profibus Option Board for VS1PF
478
Modbus
   
Installation & Operation Manual
  Literature Number: MN763MB
Profibus
   
Installation & Operation Manual
  Literature Number: MN763PB
Configuration file
  VS1PFProfibus.gsd
Devicenet
   
Installation & Operation Manual
  Literature Number: MN763DN
Configuration file
  VS1PFDevicenet.eds