Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



VS1SP Washdown Inverter Drive

VS1SP27-4B

Back to Ordering Information

   Tech Specs   Dimension Drawing   VS Accessories   Application Notes
 
  1. VS Drive Expansion Boards
2. Dynamic Braking (DB) Hardware
3. Keypad Extension Cable
 
   
  VS DRIVE EXPANSION BOARDS
Baldor offers a wide variety of plug-in expansion boards for the Series VS Inverter, VS Vector, and VS Servo Drives. Expansion boards allow the drive to be interfaced with various inputs and outputs. Each control has the capability to utilize up to two expansion boards.

 
 
Board
Number
Description
List
Price
Mult.
Sym.

EXBHH001A01

Download Java to run EXBHH001A01
download

Ethernet Server Expansion Board Provides easy connection to all drive parameters for setup and review using any PC based Web Browser via an Ethernet connection. Download parameter values, operating conditions, and fault log data for review and archive. Uses standard RJ-45 female terminal for ethernet connection. Requires free Java plugin for your internet browser.

Installation & Operation Manual
  Literature Number: MN751
163
E8
EXBHH003A01

Isolated Input Expansion Board Contains 9 isolated inputs jumper configurable for 90-130 VAC. All inputs must be the same voltage – one side of all inputs is common. This board replaces all the opto inputs on the main control board. Uses screw terminals for connection.

Installation & Operation Manual
  Literature Number: MN753
211
E8
EXBHH005A01
High Resolution Analog Input/Output Board
Provides two additional analog inputs and two additional analog outputs with up to 16 bits resolution. Acceptable DC inputs: ± 10V, 0-10V,
± 5V, with 300 microvolt resolution. Current inputs: 0-20 mA, 4-20 mA, with 0.6 microamp resolution.

Input
± 10 V
0 - 10 V
± 5 V
0 - 5 V
0 - 20 mA
4 - 20 mA
  Resolution
16 bit
15 bit
15 bit
14 bit
15 bit
15 bit


All inputs can be inverted through software.

Installation & Operation Manual
  Literature Number: MN754
330
E8
EXBHH007A01

Master Pulse Reference / Isolated Pulse Follower Board.

  1. Accepts a 5V or 12V quadrature pulse train input or pulse and direction input to use as a master reference.
  2. Re-transmits the input pulse train at 5Vdc for different ratios from 1:20 up to 65535:1. (Scaled output).
  3. Can be used as a auxiliary encoder input to the control.
  4. A CAN open port utilizing a RJ-45 female connector for adding an additional I/O breakout box or CAN HMI terminal.
Installation & Operation Manual
  Literature Number: MN755
539
E8
EXBHH013A02

DeviceNet/Ethernet/IP/Modbus-TCP Expansion Board. Allows VS1 H2-Technology Platform Drives to be connected to DeviceNet, a EtherNet/IP or a Modbus-TCP Communication Network. Uses plug-in terminals for connection to a DeviceNet Communication Network or an RJ-45 to connect to an EtherNet/IP or a Modbus-TCP Communication Network.

Installation & Operation Manual
  Literature Number: MN756
EDS Configuration File
  VS1SP_GV_SD Devicenet
EDS Configuration File
  VS1SP_GV_SD Ethernet
558
E8
EXBHH014A01

Profibus DP Expansion Board allows VS1 H2-Technology Platform Drives to be connected to Profibus Communications Bus.
Uses 9-pin D-shell for connection.

Installation & Operation Manual
  Literature Number: MN758
Configuration file
  H2Profibus.gsd
670
E8
EXBHH015A01

BACnet Expansion Board. Allows VS1 H2-Technology Platform Drives to be connected to a BACnet Communications Network. Uses screw terminals for connection.

Installation & Operation Manual
  Literature Number: MN769
575
E8
EXBHH016A01

LonWorks Communication Expansion Board allows VS1 H2-Technology Platform Drives to be connected to a LonWorks Communications Network. Uses plug-in screw terminals for connection.

548
E8
EXBHH017A01

Metasys N2 Communications Expansion Board allows VS1 H2-Technology Platform Drives to be connected to Metasys N2 Communications Bus. Uses screw terminals for connection.

Installation & Operation Manual
  Literature Number: MN770
575
E8
 
     
  top of page  
   
  DYNAMIC BRAKING (DB) HARDWARE
Whenever a motor is abruptly stopped or forced to slow down quicker than if allowed to coast to a stop, the motor becomes a generator. This energy appears on the DC Bus of the control and must be dissipated using dynamic braking hardware.

Dynamic braking resistors are completely assembled and mounted in a NEMA 1 enclosure. A listing of available RGA assemblies is provided in Table A-1. Select the braking resistor that has correct ohm value for the control and adequate continuous watts capacity to meet load requirements.

 
 
Table A-1 Dynamic Braking Resistor Assemblies (RGA)
HP Total Ohms Continuous Rated Watts
600 1200 2400 4800 6400 9600 14200
230 Input Volts
1-7.5 20 RGA620 RGA1220 RGA2420      
10-20 6   RGA1206 RGA2406 RGA4806    
25-40 4   RGA1204 RGA2404 RGA4804    
50-60 2       RGA4802 RGA6402 RGA9602 RGA14202
460 Input Volts
1-3 120 RGA6120 RGA12120 RGA24120      
5-10 60 RGA660 RGA1260 RGA2460 RGA4860    
15-25 20 RGA620 RGA1220 RGA2420 RGA4820    
30-50 10   RGA1210 RGA2410 RGA4810    
60-125 4   RGA1204 RGA2404 RGA4804 RGA6404 RGA9604 RGA14204
150-450 2       RGA4802 RGA6402 RGA9602 RGA14202
575 Input Volts
1-3 120 RGA6120 RGA12120 RGA24120        
5-10 60 RGA660 RGA1260 RGA2460 RGA4860      
15-25 30 RGA630 RGA1230 RGA2430 RGA4830      
30 24   RGA1224 RGA2424 RGA4824      
40-125 14       RGA4814 RGA6414    
 
     
  top of page  
     
 
KEYPAD EXTENSION CABLE
For the convenience of our customers, we offer a connector plug/cable assembly. This assembly provides the connectors from the keypad to the control for remote keypad operation.
Caution: Only use cables manufactured by Baldor. Cables purchased from other sources may not be properly wired and may damage the control or keypad and void the warranty.

Table A-1 Keypad Extension Cable Selection
Catalog Number Length
CBLHH015KP 5 ft (1.5m)
CBLHH030KP 10 ft (3.0m)
CBLHH046KP 15 ft (4.6m)
CBLHH061KP 20 ft (6.1m)
CBLHH091KP 30 ft (9.1m)
CBLHH152KP 50 ft (15.2m)
CBLHH229KP 75 ft (22.9m)
CBLHH305KP 100 ft (30.5m)
CBLHH457KP 150 ft (45.7m)
CBLHH610KP 200 ft (61.0m)