Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category




VS1SP Inverter Drive

Baldor V*S Drives: VS1SP High Performance Inverter Drive
  VS1SP Inverter Drive

The VS1SP AC Drive uses a traditional inverter V/Hz control method. Its easy setup, quick startup, and right-out-of-the-box operation make it among the most popular variable speed motor controls. It is ideal for applications where multiple motors are operated simultaneously from one motor control, including pumps, fans, and general machinery applications.

For single motor operation, the VS1SP drive is also encoderless, which allows better speed and current control for high-performance, open-loop applications. Available in horsepowers from 3/4 to 450 HP and voltage ranges from 180-660 volts, these drives incorporate a variety of features and design innovations that ensure dependable performance.

Commonality is maintained within your facility for both closed loop and open loop applications by providing the same interface for all Baldor V*S Drives sensorless vector products.

Click here for an overview of Baldor's full line of V*S industrial drive solutions.


Features:

  • Control Modes - V/Hz (Pump/Fan, Linear, Custom), Sensorless Vector
  • NEMA 1 / NEMA 4X
  • PID Control Loop with 2 or 3 Inputs
  • Built-in RS485 ModBus Communication Option
  • Pluggable Terminal Block
  • Profile Run for Repetitive Processes
  • PLC Functionality for Intelligent Operation
  • User-friendly Keypad with Full-graphics Backlit LCD Display and Adjustable Font Size
  Baldor V*S Drives
H2 Inverter Technology

Enhanced Software Performance:

  • Enhanced motor tuning featuring improved motor model. Accuracy improvement results in more torque per amp and the ability to control a wider range of variable speed motors
  • New power dip ride through uses the motor inertia to maintain bus voltage and power to the drive
  • Communication speed through put is increased by sending one data packet instead of multiple smaller pieces of information
  • Braking performance uses an improved regenerative torque limit calculation and results in more torque during deceleration
  • Motor current at zero speed is now selectable and can be set to output torque immediately after an enable input or to wait for a directional run command

Software Tools:

Baldor provides a free tool to setup, download firmware, change and view parameters along with an oscilloscope function for tuning.  Mint Workbench along with the USB drivers and drive firmware can be downloaded here.

Mint WorkBench | USB Drivers | Drive Firmware

Literature:

High Performance Product Brochure
  Literature Number: BR769
VS1SP Data Sheet
  Literature Number: FL764
Baldor V*S Drive Catalog
  Literature Number: CA769
Quick Start Guide
  Literature Number: MS764
Installation & Operation Manual
  Literature Number: MN764

Key Industries:

  • Food / Beverage
  • Paper / Forest Products
  • Petroleum / Chemical
  • Unit / Baggage Handling
  • Air Handling
 
  • Pump / Fluid Handling
  • Aggregate / Cement
  • Mining
  • Power Generation

Ordering Information and Accessories:

  V*S Inverter Drive
  Catalog Number
Volt
Hp
Output Current List
Price
Multiplier
Symbol
Size
Cont. Peak
  VS1SP21-1B
240
1
4.2
7.4
1,000
EC
AA
  VS1SP22-1B
240
2
6.8
11.9
1,138
EC
AA
  VS1SP23-1B
240
3
9.6
16.8
1,330
EC
AA
  VS1SP25-1B
240
5
15.2
26.6
1,521
EC
AA
  VS1SP27-1B
240
7.5
22
38.5
1,904
EC
AA
  VS1SP210-1B
240
10
28
49
2,681
EC
B
  VS1SP215-1B
240
15
42
73.5
3,191
EC
B
  VS1SP220-1B
240
20
54
94.5
4,255
EC
B
  VS1SP225-1B
240
25
68
102
5,106
EC
C
  VS1SP230-1B
240
30
80
120
6,596
EC
C
  VS1SP240-1B
240
40
104
157
7,872
EC
C
  VS1SP250-1B
240
50
130
228
10,000
EC
D
  VS1SP260-1B
240
60
154
270
12,703
EC
D
  VS1SP41-1B
480
1
2.1
3.7
1,202
EC
AA
  VS1SP42-1B
480
2
3.4
6.0
1,457
EC
AA
  VS1SP43-1B
480
3
4.8
8.4
1,766
EC
AA
  VS1SP45-1B
480
5
7.6
13.3
1,915
EC
AA
  VS1SP47-1B
480
7.5
11
19.3
2,426
EC
AA
  VS1SP410-1B
480
10
14
25
2,660
EC
AA
  VS1SP415-1B
480
15
21
37
3,404
EC
B
  VS1SP420-1B
480
20
27
47
4,043
EC
B
  VS1SP425-1B
480
25
34
60
5,000
EC
B
  VS1SP430-1B
480
30
40
70
6,064
EC
C
  VS1SP440-1B
480
40
52
91
7,447
EC
C
  VS1SP450-1B
480
50
65
114
8,936
EC
C
  VS1SP460-1B
480
60
77
135
9,998
EC
D
  VS1SP475-1B
480
75
96
168
11,596
EC
D
  VS1SP4100-1B
480
100
124
217
13,404
EC
D
  VS1SP4125-1B
480
125
156
273
14,362
EC
D
  VS1SP4150-1**
480
150
180
315
17,250
EC
E
  VS1SP4200-1**
480
200
240
420
23,000
EC
E
  VS1SP4250-1**
480
250
302
529
28,750
EC
E
  VS1SP4300-1**
480
300
361
632
36,300
EC
F
  VS1SP4350-1**
480
350
414
725
42,350
EC
F
  VS1SP4400-1**
480
400
477
835
48,400
EC
F
  VS1SP4450-1**
480
450
534
935
54,450
EC
F
  VS1SP51-1B
600
1
1.7
3.0
1,322
EC
AA
  VS1SP52-1B
600
2
2.7
4.7
1,603
EC
AA
  VS1SP53-1B
600
3
3.9
6.8
1,943
EC
AA
  VS1SP55-1B
600
5
6.1
10.7
2,106
EC
AA
  VS1SP57-1B
600
7.5
9
15.8
2,668
EC
AA
  VS1SP510-1B
600
10
11
19
2,926
EC
AA
  VS1SP515-1B
600
15
17
30
3,745
EC
B
  VS1SP520-1B
600
20
22
38.5
4,447
EC
B
  VS1SP525-1B
600
25
27
47
5,500
EC
B
  VS1SP530-1B
600
30
32
56
6,670
EC
C
  VS1SP540-1B
600
40
41
72
8,191
EC
C
  VS1SP550-1B
600
50
52
91
9,830
EC
C
  VS1SP560-1B
600
250
62
109
11,000
EC
D
  VS1SP575-1B
600
75
77
135
12,755
EC
D
  VS1SP5100-1B
600
100
99
173
14,745
EC
D
  VS1SP5125-1B
600
125
125
219
15,798
EC
D
  VS1SP61-1B*
120 / 240
1
4.2
7.4
1,100
EC
AA
  VS1SP62-1B*
120 / 240
2
6.8
11.9
1,252
EC
AA
  VS1SP63-1B*
120 / 240
3
9.6
16.8
1,463
EC
AA
* Denotes single phase control.
** VS1SP E-Frame and F-Frame drives do not include an internal brake transistor. See VS1GV if braking is needed.