VS1SP Washdown Inverter Drive
 |
| VS1SP Washdown Inverter Drive |
The VS1SP AC Drive uses a traditional inverter V/Hz control method. Its easy
setup, quick startup, and right-out-of-the-box operation make it among the most
popular variable speed motor controls. It is ideal for applications where
multiple motors are operated simultaneously from one motor control, including
pumps, fans, and general machinery applications.
For single motor operation, the VS1SP drive is also encoderless, which allows better speed and current control for high-performance, open-loop applications. Available in horsepowers from 3/4 to 10 HP and voltage ranges from 180-660 volts, these drives incorporate a variety of features and design innovations that ensure dependable performance.
Commonality is maintained within your facility for both closed loop and open loop applications by providing the same interface for all Baldor V*S Drives sensorless vector products.
Click here for an overview of Baldor's
full line of V*S industrial drive solutions. |
Features: |
|
- Control Modes - V/Hz (Pump/Fan, Linear, Custom), Sensorless Vector
- NEMA 4X
- PID Control Loop with 2 or 3 Inputs
- Built-in RS485 ModBus Communication Option
- Pluggable Terminal Block
- Profile Run for Repetitive Processes
- PLC Functionality for Intelligent Operation
- User-friendly Keypad with Full-graphics Backlit LCD Display and Adjustable Font Size
|
|
  |
Enhanced Software Performance: |
- Enhanced motor tuning featuring improved motor model. Accuracy improvement results in more torque per amp and the ability to control a wider range of variable speed motors
- New power dip ride through uses the motor inertia to maintain bus voltage and power to the drive
- Communication speed through put is increased by sending one data packet instead of multiple smaller pieces of information
- Braking performance uses an improved regenerative torque limit calculation and results in more torque during deceleration
- Motor current at zero speed is now selectable and can be set to output torque immediately after an enable input or to wait for a directional run command
|
|
Software Tools: |
|
Baldor provides a free tool to setup, download firmware, change and view parameters along with an oscilloscope function for tuning. Mint Workbench along with the USB drivers and drive firmware can be downloaded here.
Mint WorkBench | USB Drivers | Drive Firmware
|
Key Industries: |
- Food / Beverage
- Paper / Forest Products
- Petroleum / Chemical
- Unit / Baggage Handling
- Air Handling
|
|
- Pump / Fluid Handling
- Aggregate / Cement
- Mining
- Power Generation
|
|
Ordering Information and Accessories: |
| Cont. |
Peak |
| VS1SP21-4B |
240 |
1 |
4.2 |
7.4 |
1,074 |
EC |
AA |
| VS1SP22-4B |
240 |
2 |
6.8 |
11.9 |
1,223 |
EC |
AA |
| VS1SP23-4B |
240 |
3 |
9.6 |
16.8 |
1,429 |
EC |
AA |
| VS1SP25-4B |
240 |
5 |
15.2 |
26.6 |
1,649 |
EC |
AA |
| VS1SP27-4B |
240 |
7.5 |
22 |
38.5 |
2,043 |
EC |
AA |
| VS1SP41-4B |
480 |
1 |
2.1 |
3.7 |
1,330 |
EC |
AA |
| VS1SP42-4B |
480 |
2 |
3.4 |
6.0 |
1,511 |
EC |
AA |
| VS1SP43-4B |
480 |
3 |
4.8 |
8.4 |
1,840 |
EC |
AA |
| VS1SP45-4B |
480 |
5 |
7.6 |
13.3 |
2,106 |
EC |
AA |
| VS1SP47-4B |
480 |
7.5 |
11 |
19.3 |
2,766 |
EC |
AA |
| VS1SP410-4B |
480 |
10 |
14 |
25 |
2,926 |
EC |
AA |
| VS1SP51-4B |
600 |
1 |
1.7 |
3.0 |
1,463 |
EC |
AA |
| VS1SP52-4B |
600 |
2 |
2.7 |
4.7 |
1,662 |
EC |
AA |
| VS1SP53-4B |
600 |
3 |
3.9 |
6.8 |
2,024 |
EC |
AA |
| VS1SP55-4B |
600 |
5 |
6.1 |
10.7 |
2,317 |
EC |
AA |
| VS1SP57-4B |
600 |
7.5 |
9 |
15.8 |
3,043 |
EC |
AA |
| VS1SP510-4B |
600 |
10 |
11 |
19 |
3,218 |
EC |
AA |
| VS1SP61-4B* |
120 / 240 |
1 |
4.2 |
7.4 |
1,182 |
EC |
AA |
| VS1SP62-4B* |
120 / 240 |
2 |
6.8 |
11.9 |
1,346 |
EC |
AA |
| VS1SP63-4B* |
120 / 240 |
3 |
9.6 |
16.8 |
1,568 |
EC |
AA |
| * Denotes single phase control. |
| |
|
|
|
|
 |