|
|
|
 |

Select
Product Category


|
 |
 |

Baldor V*S Drives Overview
|
 |
Baldor V*S Drives are designed to define quality, reliability and performance
by offering easy-to-use interfaces, intuitive programming and the capability to
meet any application need.
Baldor V*S Drives are grouped into the 3 following categories to provide functionality and performance: [ High Performance Drives, Pump and Fan Drives, Microdrives]
|
High Performance Drives:
No other drives on the market can offer you the user-friendly approach or consistent performance of the Baldor V*S High Performance AC drives-no matter what voltage, power rating, or performance level your application demands. With their powerful processor and advanced design features, these drives assure you control to the highest power. |
| |
 |
|
VS1SP Inverter Drive
The VS1SP AC Drive uses a traditional inverter V/Hz control method. Its easy setup, quick startup, and right-out-of-the-box operation make it among the most popular variable speed motor controls. It is ideal for applications where multiple motors are operated simultaneously from one motor control, including pumps, fans, and general machinery applications. |
| |
 |
|
VS1SP Washdown Inverter Drive
The VS1SP AC Drive uses a traditional inverter V/Hz control method. Its easy setup, quick startup, and right-out-of-the-box operation make it among the most popular variable speed motor controls. It is ideal for applications where multiple motors are operated simultaneously from one motor control, including pumps, fans, and general machinery applications. |
| |
 |
|
VS1GV Vector Drive
The VS1GV is a high performance vector drive that offers three modes of control - closed-loop, encoderless or the traditional V/Hz method - to control motor speed and torque with precision and the responsiveness needed to accomplish the most demanding applications. |
 |
|
VS1GV Washdown Vector Drive
The VS1GV is a high performance vector drive that offers three modes of control - closed-loop, encoderless or the traditional V/Hz method - to control motor speed and torque with precision and the responsiveness needed to accomplish the most demanding applications. |
 |
|
VS1SD Servo Drive
Baldor’s VS1SD Servo Drives provide control of 3-phase AC induction servomotor in an industrial package and design. These NEMA 1 controls offer Baldor’s easy to use Smart Keypad for easy setup and flexibility. |
 |
|
VS1SD Washdown Servo Drive
Baldor’s VS1SD Servo Drives provide control of 3-phase AC induction servomotor in an industrial package and design. These NEMA 4X controls offer Baldor’s easy to use Smart Keypad for easy setup and flexibility. The VS1 keypad follows the same easy to use menu structure as that of its companions, the VS1SP Inverter and VS1GV Vector drives. |
|
Pump and Fan Drives:
The Baldor V*S Drives VS1PF is a feature rich AC drive targeted at the pump
and fan markets but with functionality that rivals more sophisticated general
purpose products. The VS1PF provides ability to gain traditional energy savings
achieved by controlling centrifugal loads with a variable frequency drive while
implementing unique algorithms that further reduce energy consumed by your
application. |
| |
 |
|
VS1PF Pump and Fan Drive
The Baldor V*S Drives VS1PF is a feature rich AC drive targeted at the pump and fan markets but with functionality that rivals more sophisticated general purpose products. |
| |
 |
|
VS1PF Bypass Pump and Fan Drive
The VS1PF Bypass is a dedicated Pump/Fan Package with Hand/Off/Auto and Local/Remote Bypass features. Stock ratings up to 40HP 230V or 125HP 460V, this bypass package is powerful and cost competitive. Electronic Bypass can switch to Bypass Mode when a critical fault occurs in the drive allowing the motor to continue to operate. |
Microdrives:
Competitive in price, and compact, the Baldor V*S Microdrives features user-friendly interfaces and design elements that assure consistent motor control throughout a wide range of voltages, horsepowers, and enclosure types. Ranging from 1/2 to 15 horsepower stock ratings, these performance-proven microdrives are well suited for a wide range of applications. |
| |
 |
|
VS1ST Microdrive
Designed to replace fix speed motor starters, the Baldor VS1ST is easy to setup, and ready to run out-of-the box using only forty five parameters for quick startup. The keypad is intuitive and used for both programming as well as local operator control. |
| |
 |
|
VS1STS 600V Microdrive
Designed for the 600V market, the Baldor VS1STS is easy to setup, and ready to run out-of-the box using a basic set of parameters. The keypad is intuitive and used for both programming as well as local operator control. |
| |
 |
|
VS1MD Microdrive
The VS1MD is a general purpose drive with performance features. Heavy duty rated with stock ratings up to 15Hp (11)kW and production ratings up to 30Hp (22)kW, this microdrive is among the most powerful and cost competitive in its class. Its compact size,
user-friendly interface, higher horsepower, and superior motor torque make it
ideal for a wide variety of applications. |
|
 |
|
VS1MX Microdrive
Considered the ultimate drive for harsh environments, the Baldor VS1MX
microdrive completes our family of reliable AC microdrive products. This
easy-to-use, low-power AC variable speed drive has a compact design and is
available in switched or non-switched enclosures. The IP-55/NEMA 12 or IP66/NEMA 4X ratings make the drive
ideal for use in wet, dry and harsh-duty conditions. |
| |
 |
|
VS1MXS 600V Microdrive
Designed for the 600V market, the Baldor VS1MXS is easy to setup, and ready to run out-of-the box using a basic set of parameters. The keypad is intuitive and used for both programming as well as local operator control. Heavy duty rated with capability from 1 to 7.5HP (0.75 to 5kW) NEMA 12 (IP55), this stand alone drive is easy to install or replace. |
| |
 |
|
VS1SM Microdrive
The Baldor VS1SM is a V / Hz and Sensorless Vector product that combines performance an reliability. With optional built-in EMC/RFI Filter and configurable PNP/NPN Digital Inputs, this single phase 230V AC microdrive is ideal for OEM Applications that require a compact, cost-effective, feature-rich product. |
|
|
| |
|
 |
|
|