Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category




VS1SD Servo Drive

VS1SD Servo Drive
  VS1SD Servo Drive

Baldor’s VS1SD Servo Drives provide control of 3-phase AC induction servomotor in an industrial package and design. These NEMA 1 controls offer Baldor’s easy to use Smart Keypad for easy setup and flexibility. The VS1 keypad follows the same easy to use menu structure as that of its companions, the VS1SP Inverter and VS1GV Vector drives.

The One-touch auto tuning feature provides quick tuning of the motor to the control. More enhanced tuning can be accomplished using Baldor’s free Workbench tool. The Workbench tool provides an oscilloscope for display of step responses and further fine-tuning of the VS1SD Servo Drive.

Click here for an overview of Baldor's full line of V*S industrial drive solutions.


Features:

  • 120/240V single phase ratings to 9A.
  • 240V 3 phase ratings to 54A
  • 480V 3 phase ratings to 27A
  • 12-bit analog input resolution
  • One-touch Autotuning
  • Adaptive tuning
  • Smart Keypad
  • Speed/Torque control
  • Resolver, Incremental Encoder,
    and absolute encoder feedback
  • Simulated Encoder output
  • Active-X and ModBus libraries included
  • Optional Mint Motion Card for positioning
  • Two expansion board slots for added expansion capabilities
  Baldor V*S Drives
H2 Servo Technology

Software Tools:

Baldor provides a free tool to setup, download firmware, change and view parameters along with an oscilloscope function for tuning.  Mint Workbench along with the USB drivers and drive firmware can be downloaded here.

Mint WorkBench | USB Drivers | Drive Firmware

Literature:

Installation & Operating Manual
  Literature Number: MN766

Ordering Information and Accessories:

  V*S Servo Drive
  Catalog Number
Volt
Quiet 8.0 kHz PWM Size
Output Current
Cont. Peak
  VS1SD2A3-1B
240
3.2
6.4
AA
  VS1SD2A4-1B
240
4.2
8.4
AA
  VS1SD2A7-1B
240
6.8
13.6
AA
  VS1SD2A10-1B
240
9.6
19.2
AA
  VS1SD2A15-1B
240
15.2
30.4
AA
  VS1SD2A22-1B
240
22
44
B
  VS1SD2A28-1B
240
28
56
B
  VS1SD2A42-1B
240
42
84
B
  VS1SD2A54-1B
240
54
94.5
C
  VS1SD2A68-1B
240
68
119
C
  VS1SD2A80-1B
240
80
140
C
  VS1SD2A104-1B
240
104
182
D
  VS1SD2A130-1B
240
130
228
D
  VS1SD4A3-1B
480
3.4
6.8
AA
  VS1SD4A5-1B
480
4.8
9.6
AA
  VS1SD4A8-1B
480
7.6
15.2
AA
  VS1SD4A11-1B
480
11
22
AA
  VS1SD4A14-1B
480
14
28
B
  VS1SD4A21-1B
480
21
42
B
  VS1SD4A27-1B
480
27
54
B
  VS1SD4A34-1B
480
34
60
C
  VS1SD4A40-1B
480
40
70
C
  VS1SD4A65-1B
480
65
114
D
  VS1SD4A77-1B
480
77
135
D
  VS1SD4A96-1B
480
96
168
D
  VS1SD4A124-1B
480
124
217
D
  VS1SD6A3-1B
120 / 240
3.2
6.4
AA
  VS1SD6A4-1B
120 / 240
4.2
8.4
AA
  VS1SD6A7-1B
120 / 240
6.8
13.6
AA