Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



VS1MD Microdrive

VS1MD20P5

Back to Ordering Information

   Tech Specs   Dimension Drawing   VS Accessories  
 
 
Current Ratings
 
Catalog Number   Input Volt   Frame
VS1MD20P5   230   A
 
Specifications - I/O
  • 8 Programmable Digital Inputs 24VDC sink/source
  • 2 Analog Inputs 0-10V / ± 10V / 4-20mA
  • 2 Digital Outputs NC/NO Relay and Opto Output
  • 1 Analog Output 0-10V
Specifications - General
  • -10° to 50°C, 3300 feet (1000m) Altitude without Derating
  • 10 to 90% Humidity, Non-condensing
  • Input Voltage Range ± 10% of Nominal 48 to 63 Hz
  • 97% Efficiency, Full Load and Frequency
Agency Certifications / Listings