VS1MD Microdrive
VS1MD220
Back to Ordering Information
| |
Tech Specs |
|
Dimension Drawing |
|
VS Accessories |
|
 |
| |
| Current Ratings |
| Catalog Number |
|
Input Volt |
|
Frame |
| VS1MD220 |
|
230 |
|
E |
|
| |
| Specifications - I/O |
- 8 Programmable Digital Inputs 24VDC sink/source
- 2 Analog Inputs 0-10V / ± 10V / 4-20mA
- 2 Digital Outputs NC/NO Relay and Opto Output
- 1 Analog Output 0-10V
|
| Specifications - General |
- -10° to 50°C, 3300 feet (1000m) Altitude without Derating
- 10 to 90% Humidity, Non-condensing
- Input Voltage Range ± 10% of Nominal 48 to 63 Hz
- 97% Efficiency, Full Load and Frequency
|
| Agency Certifications / Listings |
 |
|
|
|