Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



VS1MX Microdrive

VS1MX23-2T

Back to Ordering Information

   Tech Specs   Dimension Drawing   VS Accessories  
 
 
Current Ratings
 
Catalog Number   Input Volt   Frame
VS1MX23-2T   230   B
 
Specifications - I/O
  • Digital Input 1 and 2, fully configurable 24VDC
  • Digital Input 3 / Analog Input 2, ± 0-10V or 4-20mA
  • Analog Input 1, 0-10V or 4-20mA / Digital Input 4
  • Relay Output: Normally Open
  • Analog Output 0-10V / Digital Output
Specifications - General
  • 0° to 40° C, 3300 feet (1000m) Altitude without Derating
  • 10 to 90% Humidity, Non-condensing
  • Input Voltage Range ± 10% of Nominal 48 to 63 Hz
  • 97% Efficiency, Full Load and Frequency
Agency Certifications / Listings