VS1MX Microdrive
VS1MX82-4DF
Back to Ordering Information
| |
Tech Specs |
|
Dimension Drawing |
|
VS Accessories |
|
 |
| |
| Current Ratings |
| Catalog Number |
|
Input Volt |
|
Frame |
| VS1MX82-4DF |
|
230 |
|
A |
|
| |
| Specifications - I/O |
- Digital Input 1 and 2, fully configurable 24VDC
- Digital Input 3 / Analog Input 2, ± 0-10V or 4-20mA
- Analog Input 1, 0-10V or 4-20mA / Digital Input 4
- Relay Output: Normally Open
- Analog Output 0-10V / Digital Output
|
| Specifications - General |
- 0° to 40° C, 3300 feet (1000m) Altitude without Derating
- 10 to 90% Humidity, Non-condensing
- Input Voltage Range ± 10% of Nominal 48 to 63 Hz
- 97% Efficiency, Full Load and Frequency
|
| Agency Certifications / Listings |
 |
|
|
|