VS1PF Pump and Fan Drive
VS1PF225-9
Back to Ordering Information
| |
Tech Specs |
|
Dimension Drawing |
|
VS Accessories |
|
 |
| |
| Current Ratings |
| Catalog Number |
|
Input Volt |
|
Frame |
| VS1PF225-9 |
|
230 |
|
C |
|
| |
| Specifications - I/O |
- 8 Programmable Digital Inputs Available in 24VDC or 115 VAC
- 2 Analog Inputs ± 10V / 4-20mA (1 for speed ref, 1 for PID feedback)
- 2 Analog Outputs 0 to 10V
- 5 Relay Outputs
- Pulse Input (0 to 100kHz, 12Vdc)(A, or A+B)
|
| Specifications - General |
- 10° to 40°C, 1000m Altitude without Derating
- 0 to 90% Humidity, Non-condensing
- Input Voltage -15% / +10% of Nominal, 48 to 63 Hz Frequency
- Operational on Single-phase Input with 50% Derate
|
| Agency Certifications / Listings |
 |
|
|
|