Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



VS1PF Pump and Fan Drive

VS1PF425-9

Back to Ordering Information

   Tech Specs   Dimension Drawing   VS Accessories  
 
 
Current Ratings
 
Catalog Number   Input Volt   Frame
VS1PF425-9   460   C
 
Specifications - I/O
  • 8 Programmable Digital Inputs Available in 24VDC or 115 VAC
  • 2 Analog Inputs ± 10V / 4-20mA (1 for speed ref, 1 for PID feedback)
  • 2 Analog Outputs 0 to 10V
  • 5 Relay Outputs
  • Pulse Input (0 to 100kHz, 12Vdc)(A, or A+B)
Specifications - General
  • 10° to 40°C, 1000m Altitude without Derating
  • 0 to 90% Humidity, Non-condensing
  • Input Voltage -15% / +10% of Nominal, 48 to 63 Hz Frequency
  • Operational on Single-phase Input with 50% Derate
Agency Certifications / Listings