Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



VS1PF Bypass Pump and Fan Drive

VS1PFB420-1

Back to Ordering Information

   Tech Specs   Dimension Drawing   VS Accessories  
 
 
Current Ratings
 
Catalog Number   Input Volt   Frame
VS1PFB420-1   460   C4
 
Specifications - I/O
  • 8 Programmable Digital Inputs Available in 24VDC
  • 2 Analog Inputs ± 10V / 4-20mA (1 for speed ref, 1 for PID feedback)
  • 2 Analog Outputs 0 to 10V
  • 5 Relay Outputs
  • Pulse Input (0 to 100kHz, 12Vdc)(A, or A+B)
Specifications - Bypass
  • Nema 1 Enclosure
  • Circuit breaker with lockable disconnect
  • Line reactor rated at 3%
  • Surge Suppression
  • VS1PF Control
  • Thermistor input
  • Class 10 motor overload
  • Hand-Off-Auto selector switch
  • ASD-Off-Bypass
  • Manual potentiometer for hand mode
  • Analog input, voltage or current for auto mode
  • Power on, Fault, ASD, Bypass indicating lights
Specifications - General
  • -10° to 40°C, 1000m (3300ft) Altitude without Derating
  • 10 to 95% Humidity, Non-condensing
  • Input Voltage -15% / +10% of Nominal
Agency Certifications / Listings