VS1PF Bypass Pump and Fan Drive
VS1PFB430-1R
Back to Ordering Information
| |
Tech Specs |
|
Dimension Drawing |
|
VS Accessories |
|
 |
| |
| Current Ratings |
| Catalog Number |
|
Input Volt |
|
Frame |
| VS1PFB430-1R |
|
460 |
|
E4 |
|
| |
| Specifications - I/O |
- 8 Programmable Digital Inputs Available in 24VDC
- 2 Analog Inputs ± 10V / 4-20mA (1 for speed ref, 1 for PID feedback)
- 2 Analog Outputs 0 to 10V
- 5 Relay Outputs
- Pulse Input (0 to 100kHz, 12Vdc)(A, or A+B)
|
| Specifications - Bypass |
- Nema 1 Enclosure
- Circuit breaker with lockable disconnect
- Line reactor rated at 3%
- Surge Suppression
- VS1PF Control
- Thermistor input
- Class 10 motor overload
- Hand-Off-Auto selector switch
- ASD-Off-Bypass
- Manual potentiometer for hand mode
- Analog input, voltage or current for auto mode
- Power on, Fault, ASD, Bypass indicating lights
|
| Specifications - General |
- -10° to 40°C, 1000m (3300ft) Altitude without Derating
- 10 to 95% Humidity, Non-condensing
- Input Voltage -15% / +10% of Nominal
|
| Agency Certifications / Listings |
 |
|
|
|