Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



VS1SM Microdrive

VS1SM80P5

Back to Ordering Information

   Tech Specs   Dimension Drawing  
 
 
Current Ratings
 
Catalog Number   Input Volt   Size
VS1SM80P5   230   A
 
Specifications - I/O
  • 5 Programmable Digital Inputs Availabe in 24VDC or 115 VAC
  • 2 Analog Input ± 10V or 4-20mA
  • 2 Digital Output
  • 1 Analog Output ± 10V
Specifications - General
  • 10° to 50°, 1000m Altitude without Derating
  • 0 to 90% Humidity, Non-condensing
  • Input Voltage Operating Range Exceeds ± 10%
    of Nominal and 48 to 63 Hz Frequency
  • 97% Efficiency, Full Load and Frequency
Agency Certifications / Listings