VS1SM Microdrive
VS1SM81-F
Back to Ordering Information
| |
Tech Specs |
|
Dimension Drawing |
|
 |
| |
| Current Ratings |
| Catalog Number |
|
Input Volt |
|
Size |
| VS1SM81-F |
|
230 |
|
A |
|
| |
| Specifications - I/O |
- 5 Programmable Digital Inputs Availabe in 24VDC or 115 VAC
- 2 Analog Input ± 10V or 4-20mA
- 2 Digital Output
- 1 Analog Output ± 10V
|
| Specifications - General |
- 10° to 50°, 1000m Altitude without Derating
- 0 to 90% Humidity, Non-condensing
- Input Voltage Operating Range Exceeds ± 10%
of Nominal and 48 to 63 Hz Frequency
- 97% Efficiency, Full Load and Frequency
|
| Agency Certifications / Listings |
 |
|
|
|