VS1SP Inverter Drive
VS1SP61-1B*
Back to Ordering Information
| |
Tech Specs |
|
Dimension Drawing |
|
VS Accessories |
|
Application Notes |
 |
| |
| Current Ratings |
| Catalog Number |
|
Input Volt |
|
Size |
| VS1SP61-1B* |
|
96-144 | 180-264 |
|
AA |
|
| |
| |
| Constant
Torque (Heavy Duty) |
| Input
Volt: 120 / 240 |
| Input
Amp:
12 / 6.3 |
| HP: 1 |
| KW: 0.75 |
| IC:
4.20 |
| IP:
7.40 |
|
|
| Variable
Torque (Normal Duty) |
| Input
Volt: 120 / 240 |
| Input
Amp: 20 / 10.2 |
| HP: 2 |
| KW: 1.50 |
| IC: 6.80 |
| IP: 7.80 |
|
|
| |
| |
| Constant
Torque (Heavy Duty) |
| Input
Volt: 120 / 240 |
| Input
Amp:
7.4 / 4.8 |
| HP: 0.75 |
| KW: 0.56 |
| IC:
3.2 |
| IP:
5.6 |
|
|
| Variable
Torque (Normal Duty) |
| Input
Volt: 120 / 240 |
| Input
Amp: 12 / 6.3 |
| HP: 1 |
| KW: 0.75 |
| IC: 4.2 |
| IP: 4.8 |
|
|
| |
| Specifications |
| |
Approvals |
 |
| |
Input
Ratings |
Frequency |
50/60 HZ ± 5% |
| Phase |
Single phase
|
| Impedance |
1% minimum from mains connection |
| |
Output
Ratings
|
Overload
Capacity |
Constant
Torque = 150% for 60 seconds,
175%
for 3 seconds
Variable Torque = 115% for 60 seconds |
| Frequency |
0-500Hz |
| Voltage |
0
to Maximum Input voltage (RMS) |
| |
Protective
Features |
Trip |
Missing
control power, over current, over voltage,
under voltage, Over temperature (motor
or control), output shorted or grounded,
motor overload |
| Stall
Prevention |
Over
voltage suppression, overcurrent suppression |
| External
Output |
LED
trip condition indicators, 4 assignable
logic outputs, 2 assignable analog
outputs 0-10 VDC, ± 10 VDC |
| Short
Circuit |
Phase
to phase, phase to ground |
| |
Environmental
Conditions
|
Temperature |
-10
to 45° C Derate 3% per degree C
to maximum ambient temperature of 55° C |
| Cooling |
Forced
air |
| Altitude |
Sea
level to 3300 feet (1000 Meters) derate
2% per 1000 feet (303 Meters) above
3300 feet |
| Humidity |
10
to 90% RH non-condensing |
| Shock |
1G |
| Vibration |
0.5G
at 10Hz to 60Hz |
| Storage
Temperature |
-10° to +65° C |
| Duty
Cycle |
1.0 |
| |
Keypad
Display |
Display |
LCD
Graphical 128x64 Pixel |
| Keys |
14
key membrane with tactile response |
| Functions |
Output
status monitoring
Digital speed control
Parameter setting and display
Diagnostic and Fault log display
Motor run and jog
Local/Remote modes
|
| LED
Indicators |
Forward
run command
Reverse run command
Stop command
Jog active |
| Remote
Mount (optional) |
200
feet (60.6m) maximum from control |
| Trip |
Separate
message and trace log for each trip,
last 10 trips retained in memory |
| |
Control
Specs |
Control
Method |
Microprocessor
controlled PWM output, selectable encoderless
vector or V/Hz inverter |
| PWM
Frequency |
Adjustable
1-5kHz STD, 5-16 kHz quiet |
| Frequency
Setting |
± 5 VDC, 0-5 VDC ± 10 VDC, 4-20
mA, 0-20 mA; digital (keypad), Serial Comms/USB
2.0, and Modbus RTU standard |
| Accel/Decel |
0-3600
seconds |
| V/Hz
Ratio |
Linear
to squared reduced, base frequency,
output voltage, minimum frequency limit,
maximum frequency limit |
| Torque
Boost |
0-30%
of input voltage; automatic with manual
override |
| Brake
Torque |
20%
standard on Sizes AA and B, 1% standard
on Size C |
| Skip
Frequency |
Three
zones 0-Max frequency |
Velocity
Loop
Bandwidth |
Adjustable
to 180 Hz (Control only) |
Current
Loop
Bandwidth |
Adjustable
to 1200 Hz (Control only) |
Quiet
PWM
Frequency Version |
Full
rating 5-8 kHz PWM frequency, Adjustable
to 16 kHz with linear derating (between
8-16kHz) of 50% at 16 kHz. 600VAC controls
do not allow operation above 2.5kHz |
Standard
PWM
Frequency Version |
Full
rating 1-2.5 khz PWM frequency, Adjustable
to 5 kHz with linear derating (between
2.5 - 5kHz) of 20% (240VAC) at 5 kHz
Adjustable to 5 kHz with linear derating
(between 2.5 - 5kHz) of 25% (480/600VAC)
at 5 kHz |
| PC
Setup Software |
Workbench
Software available using the USB2.0
port for commissioning wizard, firmware
download, parameter viewer, scope capture
and cloning |
| Operating modes include: |
Keypad
Standard Run, 2 Wire
Standard Run, 3 Wire
15 Preset Speeds
Fan Pump 2 Wire
Fan Pump 3 Wire
Process Mode
3 SPD ANA 2 Wire
3 SPD ANA 3 Wire
Electronic Pot 2 Wire
Electronic Pot 3 Wire
Network
Profile Run
15 Preset Positions *
Bipolar
Pulse Follower *
PLC
* The modes not available for VS1SP Inverter |
| |
Differential
Analog Input |
Full
Scale Range |
± 5VDC, ± 10VDC, 4-20 mA and
0-20 mA |
| Resolution |
11
bits + sign |
| |
Single
Ended Analog Input |
Full
Scale Range |
0-10
VDC (0 to + 10VDC are valid inputs),
4-20 mA and 0-20 mA |
| Resolution |
11
bits + sign |
| |
Analog
Outputs |
Analog
Outputs |
2
Assignable |
| Full
Scale Range |
± 10VDC or 0 to 20mA |
| Source
Current |
1
mA maximum |
| Resolution |
9
bits + sign |
| |
Digital
Inputs |
Opto-isolated
Inputs |
9
Assignable |
| Rated
Voltage |
10-30
VDC (closed contacts std) |
| Input
Impedance |
4.71
k Ohms |
| Update
Rate |
16
msec |
| |
Digital
Outputs
(2 Opto Outputs) |
Rated
Voltage |
5
to 30 VDC |
| Maximum
Current |
60
mA Maximum |
| ON
Voltage Drop |
2
VDC Maximum |
| Output
Conditions |
25
Conditions |
| |
Digital
Outputs
(2 Relay Outputs) |
Rated
Voltage |
5
to 30 VDC or 240 VAC |
| Maximum
Current |
5A
Maximum non-inductive |
| Output
Conditionns |
25
Conditions |
| |
| Diagnostic Indications: |
- Current Sense Fault
- Ground Fault
- Instantaneous Over Current
- Overload
- Line Power Loss
- Microprocessor Failure
- Over temperature (Motor or Control)
- Over Speed
|
- Regeneration (db) Overload
- Soft Start Fault
- Under Voltage
- Ready
- Parameter Loss
- Overload
- Overvoltage
- Torque Proving
|
- Following Error
- Encoder Loss
- Logic Power Fault
- PWR Base Fault
|
| Note:
All specifications are subject to
change without notice. |
|
| |
|
|