Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category




VS1GV Vector Drive

Baldor V*S Drives: VS1GV Vector Drive
  VS1GV Vector Drive

The VS1GV AC Drive is a high performance vector drive that offers three modes of control - closed-loop vector, sensorless vector or V/Hz. The high performance algorithms in this drive provide control of motor speed and torque with the precision and responsiveness needed to accomplish the most demanding applications. Available in stock ratings from ¾ HP to 500 HP and voltage ranges from 180 - 575 volts, these drives incorporate a variety of features and design innovations that ensure dependable performance. Additional flexibility and higher operating powers are available from Baldor up to 1500 HP using our packaged drive capabilities.

Commonality is maintained within your facility for both closed loop and open loop applications by providing the same interface for all Baldor V*S Drives sensorless vector products.

Click here for an overview of Baldor's full line of V*S industrial drive solutions.


Features:

  • Control Modes - V/Hz
    (Pump/Fan, Linear, Custom),
    Sensorless Vector, Closed Loop Vector
  • USB 2.0 and RS485 Ports Standard
    on Every Drive
  • NEMA 1 / NEMA 4X
  • PID Control Loop with 2 or 3 Inputs
  • Built-in RS485 ModBus Communication Option
  • Pluggable Terminal Block
  • Profile Run for Repetitive Processes
  • PLC Functionality for Intelligent Operation
  • User-friendly Keypad with Full-graphics Backlit LCD Display and Adjustable Font Size
  • Real Time Clock for Logging Events
    in Drive Memory
  • Workbench PC Configuration and Control Software Provided at No Charge
  Baldor V*S Drives
H2 Vector Technology

Enhanced Software Performance:

  • Enhanced motor tuning featuring improved motor model. Accuracy improvement results in more torque per amp and the ability to control a wider range of variable speed motors
  • New power dip ride through uses the motor inertia to maintain bus voltage and power to the drive
  • Communication speed through put is increased by sending one data packet instead of multiple smaller pieces of information
  • Braking performance uses an improved regenerative torque limit calculation and results in more torque during deceleration
  • Motor current at zero speed is now selectable and can be set to output torque immediately after an enable input or to wait for a directional run command

Software Tools:

Baldor provides a free tool to setup, download firmware, change and view parameters along with an oscilloscope function for tuning.  Mint Workbench along with the USB drivers and drive firmware can be downloaded here.

Mint WorkBench | USB Drivers | Drive Firmware

Literature:

High Performance Product Brochure
  Literature Number: BR769
VS1GV Data Sheet
  Literature Number: FL765
Baldor V*S Drive Catalog
  Literature Number: CA769
Quick Start Guide
  Literature Number: MS765
Installation & Operation Manual
  Literature Number: MN765

Key Industries:

  • Food / Beverage
  • Paper / Forest Products
  • Petroleum / Chemical
  • Unit / Baggage Handling
  • Air Handling
 
  • Pump / Fluid Handling
  • Aggregate / Cement
  • Mining
  • Power Generation

Ordering Information and Accessories:

  V*S Vector Drive
  Catalog Number
Volt
Hp
Output Current List
Price
Multiplier
Symbol
Size
Cont. Peak
  VS1GV21-1B
240
1
4.2
7.4
1,404
EC
AA
  VS1GV22-1B
240
2
6.8
11.9
1,585
EC
AA
  VS1GV23-1B
240
3
9.6
16.8
1,766
EC
AA
  VS1GV25-1B
240
5
15.2
26.6
2,043
EC
AA
  VS1GV27-1B
240
7.5
22
38.5
2,309
EC
AA
  VS1GV210-1B
240
10
28
49
3,138
EC
B
  VS1GV215-1B
240
15
42
74
3,836
EC
B
  VS1GV220-1B
240
20
55
96
4,895
EC
B
  VS1GV225-1B
240
25
68
119
5,745
EC
C
  VS1GV230-1B
240
30
80
140
7,564
EC
C
  VS1GV240-1B
240
40
104
175
8,723
EC
C
  VS1GV250-1B
240
50
130
228
11,170
EC
D
  VS1GV260-1B
240
60
154
270
14,303
EC
D
  VS1GV41-1B
480
1
2.1
3.7
1,915
EC
AA
  VS1GV42-1B
480
2
3.4
6.0
1,989
EC
AA
  VS1GV43-1B
480
3
4.8
8.4
2,075
EC
AA
  VS1GV45-1B
480
5
7.6
13.3
2,340
EC
AA
  VS1GV47-1B
480
7.5
11
19.3
2,690
EC
AA
  VS1GV410-1B
480
10
14
24.5
3,055
EC
AA
  VS1GV415-1B
480
15
21
36.8
3,830
EC
B
  VS1GV420-1B
480
20
27
47.2
4,469
EC
B
  VS1GV425-1B
480
25
34
59.5
5,638
EC
B
  VS1GV430-1B
480
30
40
70
6,596
EC
C
  VS1GV440-1B
480
40
52
91
8,298
EC
C
  VS1GV450-1B
480
50
65
114
9,787
EC
C
  VS1GV460-1B
480
60
77
135
10,532
EC
D
  VS1GV475-1B
480
75
96
168
12,340
EC
D
  VS1GV4100-1B
480
100
124
217
14,255
EC
D
  VS1GV4125-1B
480
125
156
273
15,106
EC
D
  VS1GV4150-1T
480
150
180
315
18,150
EC
E
  VS1GV4200-1T
480
200
240
420
24,200
EC
E
  VS1GV4250-1T
480
250
302
529
30,250
EC
E
  VS1GV4300-1T
480
300
361
632
36,300
EC
F
  VS1GV4350-1T
480
350
414
725
42,350
EC
F
  VS1GV4400-1T
480
400
477
835
48,400
EC
F
  VS1GV4450-1T
480
450
534
935
54,450
EC
F
  VS1GV51-1B
600
1
1.7
3
2,106
EC
AA
  VS1GV57-1B
600
7.5
9
15.8
2,959
EC
AA
  VS1GV510-1B
600
10
11
19
3,361
EC
AA
  VS1GV52-1B
600
2
2.7
4.7
2,188
EC
AA
  VS1GV53-1B
600
3
3.9
6.8
2,282
EC
AA
  VS1GV515-1B
600
15
17
30
4,213
EC
B
  VS1GV55-1B
600
5
6.1
10.7
2,574
EC
AA
  VS1GV520-1B
600
20
22
39
4,915
EC
B
  VS1GV525-1B
600
25
27
47
6,202
EC
B
  VS1GV530-1B
600
30
32
56
7,255
EC
C
  VS1GV540-1B
600
40
41
72
9,128
EC
C
  VS1GV550-1B
600
50
52
91
10,766
EC
C
  VS1GV560-1B
600
60
62
109
11,585
EC
D
  VS1GV575-1B
600
75
77
135
13,574
EC
D
  VS1GV5100-1B
600
100
99
173
15,681
EC
D
  VS1GV5125-1B
600
125
125
219
16,617
EC
D
  VS1GV61-1B
120 / 240
1
4.2
7.4
1,655
EC
AA
  VS1GV62-1B
120 / 240
2
6.8
11.9
1,884
EC
AA
  VS1GV63-1B
120 / 240
3
9.6
16.8
2,195
EC
AA
Note: VS1GV E-Frame and F-Frame drives include an internal brake transistor but not an internal brake resistor.