Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category




VS1GV Washdown Vector Drive

Baldor V*S Drives: VS1GV Washdown Vector Drive
  VS1GV Washdown Vector Drive

The VS1GV is a high performance vector drive that offers three modes of control - closed-loop, encoderless or the traditional V/Hz method - to control motor speed and torque with precision and the responsiveness needed to accomplish the most demanding applications.

Available in horsepowers from ¾ to 10 HP and voltage ranges from 180 - 660 volts, these drives incorporate a variety of features and design innovations that ensure dependable performance.

Commonality is maintained within your facility for both closed loop and open loop applications by providing the same interface for all Baldor V*S Drives sensorless vector products.

Click here for an overview of Baldor's full line of V*S industrial drive solutions.


Features:

  • Control Modes - V/Hz
    (Pump/Fan, Linear, Custom),
    Sensorless Vector, Closed Loop Vector
  • USB 2.0 and RS485 Ports Standard
    on Every Drive
  • NEMA 4X
  • PID Control Loop with 2 or 3 Inputs
  • Built-in RS485 ModBus Communication Option
  • Pluggable Terminal Block
  • Profile Run for Repetitive Processes
  • PLC Functionality for Intelligent Operation
  • User-friendly Keypad with Full-graphics Backlit LCD Display and Adjustable Font Size
  • Real Time Clock for Logging Events
    in Drive Memory
  • Workbench PC Configuration and Control Software Provided at No Charge
  Baldor V*S Drives
H2 Vector Washdown Technology

Enhanced Software Performance:

  • Enhanced motor tuning featuring improved motor model. Accuracy improvement results in more torque per amp and the ability to control a wider range of variable speed motors
  • New power dip ride through uses the motor inertia to maintain bus voltage and power to the drive
  • Communication speed through put is increased by sending one data packet instead of multiple smaller pieces of information
  • Braking performance uses an improved regenerative torque limit calculation and results in more torque during deceleration
  • Motor current at zero speed is now selectable and can be set to output torque immediately after an enable input or to wait for a directional run command

Software Tools:

Baldor provides a free tool to setup, download firmware, change and view parameters along with an oscilloscope function for tuning.  Mint Workbench along with the USB drivers and drive firmware can be downloaded here.

Mint WorkBench | USB Drivers | Drive Firmware

Literature:

High Performance Product Brochure
  Literature Number: BR769
VS1GV Data Sheet
  Literature Number: FL765
Baldor V*S Drive Catalog
  Literature Number: CA769
Quick Start Guide
  Literature Number: MS765
Installation & Operation Manual
  Literature Number: MN765

Key Industries:

  • Food / Beverage
  • Paper / Forest Products
  • Petroleum / Chemical
  • Unit / Baggage Handling
  • Air Handling
 
  • Pump / Fluid Handling
  • Aggregate / Cement
  • Mining
  • Power Generation

Ordering Information and Accessories:

  V*S Washdown Vector Drive
  Catalog Number
Volt
Hp
Output Current List
Price
Multiplier
Symbol
Size
Cont. Peak
  VS1GV21-4B
240
1
4.2
7.4
1,504
EC
AA
  VS1GV22-4B
240
2
6.8
11.9
1,713
EC
AA
  VS1GV23-4B
240
3
9.6
16.8
1,996
EC
AA
  VS1GV25-4B
240
5
15.2
26.6
2,309
EC
AA
  VS1GV27-4B
240
7.5
22
38.5
2,869
EC
AA
  VS1GV41-4B
480
1
2.1
3.7
1,995
EC
AA
  VS1GV42-4B
480
2
3.4
6.0
2,115
EC
AA
  VS1GV43-4B
480
3
4.8
8.4
2,393
EC
AA
  VS1GV45-4B
480
5
7.6
13.3
2,738
EC
AA
  VS1GV47-4B
480
7.5
11
19.3
3,319
EC
AA
  VS1GV410-4B
480
10
14
25
3,511
EC
AA
  VS1GV51-4B
600
1
1.7
3.0
2,194
EC
AA
  VS1GV52-4B
600
2
2.7
4.7
2,326
EC
AA
  VS1GV53-4B
600
3
3.9
6.8
2,632
EC
AA
  VS1GV55-4B
600
5
6.1
10.7
3,012
EC
AA
  VS1GV57-4B
600
7.5
9
15.8
3,651
EC
AA
  VS1GV510-4B
600
10
11
19
3,862
EC
AA
  VS1GV61-4B
120 / 240
1
4.2
7.4
1,655
EC
AA
  VS1GV62-4B
120 / 240
2
6.8
11.9
1,884
EC
AA
  VS1GV63-4B
120 / 240
3
9.6
16.8
2,195
EC
AA