Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category




Automatic Emergency Standby
Generators (AE)



Automatic Emergency Standby Generator (AE) Natural Gas, LP
  Automatic Emergency Standby Generators (AE)
The Automatic Emergency Standby generators have been engineered and built to meet the emergency power needs of residential and commercial customers. The generator may be operated in manual or automatic mode and all models run on either natural gas or propane (LP). Baldor Automatic Emergency generators offer peace of mind when utility power is not available.


Features:

The Automatic Emergency product line has models ranging from 8-25kW. When used with an automatic transfer switch, these units continuously monitor the electrical current and start up automatically if the utility power supply is interrupted, and then shut themselves off when utility service is returned.

 

Natural Gas/LP units are available.

Attractive Design – Aesthetically pleasing after installation.
Fully Automatic System – When connected to an Automatic Transfer Switch.
Convenient Fuel Source – Runs on your existing fuel supply (NG/LP).
Weekly Exerciser – Starts and runs unit to check for operation.
Powder Coat Paint Finish – State-of-the art painting system
ensures long and beautiful enclosure life.
Dual Side or Open Top Serviceability – Provides ease of maintenance.
Advanced Noise Technology – Weatherproof enclosure is constructed of heavy gauge steel and has special sound insulation to reduce operating noise.
Operational Efficiency – All engines are direct coupled to high efficiency brushless generators for dependable operation when needed.

Literature:

Installation & Operation Manual
  Literature Number: MN2415

Accessories & Options:

General Genset Options
  Literature Number: CA2400
Transfer Switches
  Literature Number: CA2400
   
Automatic Emergency Standby
Catalog Number Max.
Watts (LP)
Volts Frequency
Regulation
Voltage
Regulation
List Price/
Mult. Sym.
PDF Datasheet
AE11-E 11000 120/240 +/-5% +/-1% $8,240/AE View View PDF
 
NOTES: * Batteries are not included on any Electric Start Models.
Please add applicable automatic transfer switch to unit price.
See options. All models are electric start. Installation should
be performed by licensed and bonded installer. Follow local
and national electrical codes for proper installation.

"E" suffix - is enclosed enclosure;