|
|
|
 |

Select
Product Category


|
 |
 |

Industrial Agricultural Standby
Generators (DLC)
Diesel Liquid Cooled
 |
| Industrial Agricultural Standby Generators (DLC) |
Diesel engine-driven generator
systems for industrial and agricultural applications
including confinement house operations, dairy
farms, and greenhouse facilities. Used also as
backup power systems for water treatment plants.
Rugged and reliable, these generators are designed
for use in many applications requiring a standby
power supply.
|
Features: |
|
| |
• |
All DLC generators are prototype tested,
factory built and production tested.
|
| • |
Ratings from 200 kW to 150 kW. (Larger
diesel ratings
available - up to 2000 kW. - see IDLC product
link) |
| • |
12V DC electric start |
| • |
100% full load tested for 100% block loading |
| • |
John Deere industrial diesel engine. |
| • |
Full status monitor provides system monitoring
of low oil pressure,
high coolant temperature, overspeed and overcrank. |
| • |
Flexible fuel line connections for use
with existing tanks. |
| • |
1800 RPM, 60 HZ, single phase, 4 lead
generators. |
| • |
Alternators are
efficient brushless synchronous four-pole
construction, dynamically
balanced with double sealed
prelubricated ball bearings.
|
| |
• |
World-wide network of parts and service
centers. |
|
|
|
 |
|
|