|
|
|
 |

Select
Product Category


|
 |
 |

Gaseous Standby Generators (GLC)
Gaseous Liquid Cooled
 |
| Gaseous Standby Generators (GLC) |
Baldor GLC generators operate on Natural Gas or LP and provide reliable
standby power for industrial and commercial applications
including telecommunications, banking, medical,
nursing homes, schools, etc. Applications include
peak shaving and interruptible. Baldor GLC power
generator systems are available in open configuration, weather
protective and fully sound attenuated enclosures.
Other accessories are available to meet application
requirements.
|
Features: |
|
| |
• |
All GLC generators are prototype engineered,
factory built
and production tested.
|
| • |
Ratings from 10kW to 105kW (Larger GLC ratings
up to
880 kW available—see IGLC for details) |
| • |
UL2200 standard |
| • |
Heavy Duty Gaseous GM Industrial engine
with block heater for easier starting. |
| • |
Electronic Isochronous governor. |
| • |
12V DC electric start with battery rack
and cables standard. |
| • |
Circuit breakers come as standard for
easy connection and protection. |
| • |
NFPA 110 operator control and run relay
standard. |
| • |
Alternators are
efficient brushless synchronous four pole
construction, dynamically
balanced with double sealed
prelubricated ball bearings
|
| |
• |
Standard configuration is open skid mount
without exhaust silencer. |
| |
• |
Fixed installation or Mod Express options
are available including battery chargers, exhaust silencers, and
enclosures. |
|
| Industrial
Gaseous Standby (Gaseous Liquid Cooled) |
| Natural
Gas |
| GLC10N240LS |
10 |
Nat Gas |
120/240 |
1 |
OPEN |
$10,730/GS |
| GLC15N240LS |
15 |
Nat Gas |
120/240 |
1 |
OPEN |
$11,886/GS |
| GLC20N240LS |
20 |
Nat Gas |
120/240 |
1 |
OPEN |
$13,112/GS |
| GLC25N240LS |
25 |
Nat Gas |
120/240 |
1 |
OPEN |
$14,345/GS |
| GLC30N240LS |
28 |
Nat
Gas |
120/240 |
1 |
OPEN |
$17,769/GS |
| GLC40N240LS |
38 |
Nat
Gas |
120/240 |
1 |
OPEN |
$20,138/GS |
| GLC60N240LS |
60 |
Nat
Gas |
120/240 |
1 |
OPEN |
$24,483/GS |
| GLC30N208MS |
29 |
Nat
Gas |
120/208 |
3 |
OPEN |
$18,616/GS |
| GLC40N208MS |
40 |
Nat
Gas |
120/208 |
3 |
OPEN |
$21,004/GS |
| GLC60N208MS |
60 |
Nat
Gas |
120/208 |
3 |
OPEN |
$23,835/GS |
| GLC100N208MS |
102 |
Nat
Gas |
120/208 |
3 |
OPEN |
$31,637/GS |
| Liquid Propane Vapor |
| GLC10L240LS |
10 |
LP Vapor |
120/240 |
1 |
OPEN |
$10,730/GS |
| GLC15L240LS |
15 |
LP Vapor |
120/240 |
1 |
OPEN |
$11,886/GS |
| GLC20L240LS |
20 |
LP Vapor |
120/240 |
1 |
OPEN |
$13,112/GS |
| GLC25L240LS |
25 |
LP Vapor |
120/240 |
1 |
OPEN |
$14,345/GS |
| GLC40L240LS |
41 |
LP
Vapor |
120/240 |
1 |
OPEN |
$20,138/GS |
| GLC65L240LS |
66 |
LP
Vapor |
120/240 |
1 |
OPEN |
$24,483/GS |
| GLC45L208MS |
43 |
LP
Vapor |
120/208 |
3 |
OPEN |
$21,142/GS |
| GLC65L208MS |
67 |
LP
Vapor |
120/208 |
3 |
OPEN |
$23,835/GS |
| GLC105L208MS |
105 |
LP
Vapor |
120/208 |
3 |
OPEN |
$31,637/GS |
| |
| NOTES: |
|
Batteries
are not included |
|
| |
| NOTES: |
1
|
Weather protective enclosure not available.
|
|
|
|
 |
|
|