Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category




Industrial Gaseous Standby /
Prime Power Generators (IGLC)

Industrial Gaseous Liquid Cooled


Industrial Gaseous Custom Standby/Prime Power Generator, Natural Gas/LP
  Industrial Gaseous Standby Generators (IGLC)

The Baldor Industrial Gaseous Liquid Cooled generators are custom configured to customer’s specifications and offered from 30kW to 625kW in Natural Gas or LP. IGLC power generation systems are available in open configuration, weather protective and fully sound attenuated enclosures. Every IGLC generator is designed, engineered, built and tested to the customer's specifications. Solid-state engine controls and switchgear systems are designed to meet application requirements.

IGLC (Industrial Gaseous Liquid Cooled)

1.

 

To discuss your requirements or to receive a quote on your specifications,
consult a Baldor District Office nearest you.
2.  

The specification sheets are available for download, select the rating
and click on the pdf graphic to view datasheets.

Literature and Additional Technical Data:

Specifiers Binder
  Literature Number: BIND2401
   
Catalog
Number
Kilowatt (kW)
Standby Rating
Engine
Model Number
PDF Datasheet
IGLC215NL-C 215 GTA855-G2 View View PDF
IGLC350NL-C 350 GTA19-2GE View View PDF
IGLC500N-C 500 GTA28 View View PDF
 
NOTES: "C" suffix - denotes Cummins engine;