Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



Flex+DriveII
Intelligent Indexing Servo Drive

Flex+DriveII: Intelligent Indexing Servo Drive
Flex+DriveII
Baldor's Flex+DriveII is a very flexible intelligent AC servo drive with integrated motion controller for both simple and sophisticated indexing applications. A simple preset position or speed table can be configured from the Windows front end. Each move or speed can be initiated via the digital inputs. The 16 preset moves can be expanded to 256 moves by means of the I/O expansion card. For more complex indexing applications, Flex+DriveII can be programmed in a single-tasking version of the MintMT programming language.

Flex+DriveII provides control of both rotary and linear motors. Fieldbus options include DeviceNet, Profibus-DP and CANopen. The onboard master encoder input can be used for gearing applications.

Flex+DriveII is available in single phase from 2.5A to 7.5A and three phase from 2.5A to 27.5A.

Versatile programming is provided by means of MintMT, a Basic like programming language or the supplied ActiveX components.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • Intelligent brushless servo drive with integrated motion controller
  • 16 user defined preset positions - expandable to 256 with option I/O card
  • Control of both rotary and linear servo motors
  • Direct online single-phase 115/230 VAC, from 2.5 to 7.5A continuous
  • Direct online 3-phase 230-460 VAC, from 2.5 to 27.5A continuous
  • Option of external 24VDC input to maintain control electronics during power down
  • Panel-mounting enclosure
  • 7 segment display for diagnostics
  • Resolver, incremental encoder and absolute (EnDat) feedback options
  • Simulated encoder output
  • Master encoder input for gearing applications
  • Auto-tuning wizard and software oscilloscope facilities via Windows front end
  • Analog or pulse and direction command reference
  • 8 uncommitted opto-isolated digital inputs
    Usage programmable in Mint and via Windows front end.
    2 of the inputs can be programmed to capture the axis position within 1 microsecond.
  • 3 uncommitted opto-isolated digital outputs (PNP)
    Usage programmable in Mint and via Windows front end.
  • 1 x analog input - 14-bit differential for command reference or general purpose
  • I/O expansion (factory fit option): 10 digital inputs/5 outputs
  • I/O usage configurable through WorkBench v5 front end
  • Factory fit fieldbus connectivity: CANopen, DeviceNet, Profibus-DP
  • RS232 and RS485 serial channel, user selectable
  • MintMT single-tasking programming with 64k program space
  • Support for indexing moves and simple software gearboxes
  • ActiveX libraries supplied free of charge

If your application requires more sophisticated move types such as cam profiling or flying shear, or requires non-volatile data, see MintDrive.

Literature:

Flex+DriveII - Technical Specs
  Literature Number: BR1202-D
Installation Manual
  Literature Number: MN1902

For more information:

Comparison between MintDrive, Flex+Drive and FlexDrive
Download latest Motion Intelligence Newsletter
Application Success Stories

For detailed information (product manuals etc.) access www.supportme.net

Ordering Information:

Flex+DriveII Resolver Feedback-Based Units
Catalog Number Output Current Input
Voltage
Bus Volts
Cont. Peak.
Customer supplied +24 VDC logic power
FPH1A02TB-RN23 2.5 5 115 VAC 1f 160 VDC
FPH1A05TB-RN23 5 10 115 VAC 1f 160 VDC
FPH1A07TR-RN23 7.5 15 115 VAC 1f 160 VDC
FPH2A02TB-RN23 2.5 5 230 VAC 1f 300 VDC
FPH2A05TB-RN23 5 10 230 VAC 1f 300 VDC
FPH2A07TR-RN23 7.5 15 230 VAC 1f 300 VDC
FPH2A15TR-RN23 15 30 230 VAC 1f 300 VDC
FPH4A02TB-RN23 2.5 5 230/460 VAC 3f 300/650 VDC
FPH4A05TB-RN23 5 10 230/460 VAC 3f 300/650 VDC
FPH4A07TR-RN23 7.5 15 230/460 VAC 3f 300/650 VDC
FPH4A15TR-RN23 15 30 230/460 VAC 3f 300/650 VDC
FPH4A20TR-RN23 20 40 230/460 VAC 3f 300/650 VDC
FPH4A27TR-RN23 27.5 55 230/460 VAC 3f 300/650 VDC
With DeviceNet Field Bus - Customer supplied +24 VDC logic power
FPH1A02TB-RD23 2.5 5 115 VAC 1f 160 VDC
FPH1A05TB-RD23 5 10 115 VAC 1f 160 VDC
FPH1A07TR-RD23 7.5 15 115 VAC 1f 160 VDC
FPH2A02TB-RD23 2.5 5 230 VAC 1f 300 VDC
FPH2A05TB-RD23 5 10 230 VAC 1f 300 VDC
FPH2A07TR-RD23 7.5 15 230 VAC 1f 300 VDC
FPH4A02TB-RD23 2.5 5 230/460 VAC 3f 300/650 VDC
FPH4A05TB-RD23 5 10 230/460 VAC 3f 300/650 VDC
FPH4A07TR-RD23 7.5 15 230/460 VAC 3f 300/650 VDC
FPH4A15TR-RD23 15 30 230/460 VAC 3f 300/650 VDC
FPH4A20TR-RD23 20 40 230/460 VAC 3f 300/650 VDC
FPH4A27TR-RD23 27.5 55 230/460 VAC 3f 300/650 VDC
 

Flex+DriveII Encoder Feedback-Based Units
Catalog Number Output Current Input
Voltage
Bus Volts
Cont. Peak.
Customer supplied +24 VDC logic power
FPH1A02TB-EN23 2.5 5 115 VAC 1f 160 VDC
FPH1A05TB-EN23 5 10 115 VAC 1f 160 VDC
FPH1A07TR-EN23 7.5 15 115 VAC 1f 160 VDC
FPH2A02TB-EN23 2.5 5 230 VAC 1f 300 VDC
FPH2A05TB-EN23 5 10 230 VAC 1f 300 VDC
FPH2A07TR-EN23 7.5 15 230 VAC 1f 300 VDC
FPH2A15TR-EN23 15 30 230 VAC 1f 300 VDC
FPH4A02TB-EN23 2.5 5 230/460 VAC 3f 300/650 VDC
FPH4A05TB-EN23 5 10 230/460 VAC 3f 300/650 VDC
FPH4A07TR-EN23 7.5 15 230/460 VAC 3f 300/650 VDC
FPH4A15TR-EN23 15 30 230/460 VAC 3f 300/650 VDC
FPH4A20TR-EN23 20 40 230/460 VAC 3f 300/650 VDC
FPH4A27TR-EN23 27.5 55 230/460 VAC 3f 300/650 VDC