English
English
français (Canada)
Go

8107W

24L 2P GRNDR W/ RELAY

Product Information Packet PDF

Ship Weight 99.000 LB
UPC 781568127087

Specs

Frequency 60.00 Hz
Nameplate Output .75
Number of Poles 2
Phase 1
Product Style GRINDER
Shaft Diameter 0.750 IN
Speed 3600 rpm
Voltage 115 V
Wheel Bore Size 0.7500 IN
Wheel Diameter 8.0000 IN
Wheel Face 1.0000 IN
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
CAT.NO. 8107W
HP .75 VOLTS 115
PHASE 1 AMPS 8.6
HZ 60 RPM 3600
SER.NO
SPEC. G8-0413-0070
NP3118

Parts

Part Number Description Quantity
EC1189A02SP 61B2D120189NNBA ELEC CAP, 189-227MFD, 12 1.000 EA
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G8EP3900A01SP ENDPLATE, MACH 2.000 EA
G8FH1802A01SP GRINDER GUARD - L.H. 8" GRINDER 1.000 EA
G8FH1800A01SP GRINDER GUARD - R.H. 8" GRINDER 1.000 EA
HA6099A01SP 8" GRINDER TOOL REST SUPPORT 1.000 EA
HA6099A01SP 8" GRINDER TOOL REST SUPPORT 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
XY7510A12SP 3/4-10 NUT R.H. HEX (NC) ZINC PLATED 1.000 EA
G8FH1801A01SP GUARD COVER - R.H. 8" GRINDER 1.000 EA
G8FH1803A01SP GUARD COVER - L.H. 8" GRINDER 1.000 EA
SP9000SP 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 838.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 677.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 1,375.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 632.00 USD
GA24 WATER POT 102.00 USD
B80 8" 36 GRIT GRINDING WHEEL 122.00 USD
B81 8" 60 GRIT GRINDING WHEEL 122.00 USD
GA9 PAIR LIGHTED EYESHIELDS 353.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 195.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 392.00 USD
GA11 PAIR EYESHIELDS 170.00 USD
DC8 DUST CONTROL UNIT 5,466.00 USD
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz
BQ2-015-CC 1PH Brake,NEMA 1 208-230 VAC,50/60Hz
BQ2-015-CP 1PH Brake, Panel 208-230 VAC, 50/60 Hz