Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM C-Series

AC Brushless Servo Motors BSM C-Series
  BSM C-Series

The BSM C-series from Baldor provides industrial motion control machines with an AC brushless servo motor with “higher” inertia – thus providing an excellent match for equipment requiring “higher” inertial matching. The goal of this series design was to increase torque while reducing package size (comparing to previous Baldor series). The result was a torque increase of up to 50% in some models, with a package reduction of up to 2 inches/50mm.

The BSM C-series provides continuous stall torques ranging from 10 Lb-In (1.2 N-m) to 1062 Lb-In (120 N-m). Peak torques are 3 times continuous. The C-Series provides an economical package best used in applications with higher load inertias.

The rotor is a time proven quality design – the reliability has been proven in numerous worldwide applications. The BSM C-series is used in equipment such as: moving webs, machine tool, packaging, factory automation, material handling, printing converting, food packaging, assembly lines, and many other demanding applications.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • More torque in smaller package than previous designs
  • Acceleration torques from 32 Lb-In (3.6 N-m) to 3186 Lb-In (360 N-m)
  • High output torque at low speed – continuous 10 Lb-In (1.2 N-m) to 1062 Lb-In (120 N-m)
  • Inertia range .0016 - .038 Lb-In-s2 – 0.57 Lb-In- s2 (1.8 - 42.6 – 644 Kg-cm2)
  • Standard windings for 160, 300, 600 bus volts- customs available
  • Premium 200°C moisture resistant, multi-coated wire for reliability
  • Extra high insulated stator for high voltage and current spike protection
  • Superior bearings with Exxon PolyrexEM TM polyrex grease to provide 4 times greater life
  • Rugged industrial construction to provide quality throughout the design
  • Stock and customs available - IEC/NEMA designs
  • UL/CSA/CE

Literature:

BSM C-Series - Technical Specs
  Literature Number: BR1202-E
BSM C-Series - BSM132 Series
  Literature Number: BR1206
Installation and Operating Manual
  Literature Number: MN1240

For more information:

Baldor provides a variety of feedback devices on BSM servomotors, such as resolvers, Halls, incremental and absolute encoders. For applications desiring absolute encoders, a variety of choices are also available from Baldor. The features, benefits and specs of BiSSTM feedback which interface with Baldor’s ETHERNET Powerlink e100 drives are presented in the following:

BiSS Datasheet   |   BiSS Features   |   What Is BiSS

Ordering Information:

 AC Brushless Servo Motors BSM C-Series
Catalog Number
FDBK TER Cont Stall
Torque
Cont
Stall
Amps
Voltage Speed Inertia
Lb-In N-m Lb-In-s2 Kg-cm2
   BSM80C-150AA Res C 10.6 1.2 2.8 300 6000 0.0016 1.81
* BSM80C-150AF Enc C 10.6 1.2 2.8 300 6000 0.0016 1.81
   BSM80C-175AA Res C 10.6 1.2 1.9 300 4000 0.0016 1.81
* BSM80C-175AF Enc C 10.6 1.2 1.9 300 4000 0.0016 1.81
   BSM80C-250AA Res C 21.2 2.4 5.2 300 6000 0.0033 3.73
   BSM80C-250AF Enc C 21.2 2.4 5.2 300 6000 0.0033 3.73
   BSM80C-275AA Res C 21.2 2.4 3.2 300 4000 0.0033 3.73
   BSM80C-275AF Enc C 21.2 2.4 3.2 300 4000 0.0033 3.73
   BSM80C-275RA Res R 21.2 2.4 3.2 300 4000 0.0033 3.73
   BSM80C-275RF Enc R 21.2 2.4 3.2 300 4000 0.0033 3.73
   BSM80C-350AA Res C 31.9 3.6 7.8 200 4000 0.0049 5.53
* BSM80C-350AF Enc C 31.9 3.6 7.8 200 4000 0.0049 5.53
   BSM80C-375AA Res C 31.9 3.6 6.3 300 4000 0.0049 5.53
   BSM80C-375AF Enc C 31.9 3.6 6.3 300 4000 0.0049 5.53
   BSM80C-375RA Res R 31.9 3.6 6.3 300 4000 0.0049 5.53
   BSM80C-375RF Enc R 31.9 3.6 6.3 300 4000 0.0049 5.53
   BSM80C-475AA Res C 38.1 4.3 6.3 300 4000 0.0065 7.34
* BSM80C-475AF Enc C 38.1 4.3 6.3 300 4000 0.0065 7.34
* BSM80C-475RF Enc R 38.1 4.3 6.3 300 4000 0.0065 7.34
   BSM90C-1150AA Res T 23.0 2.6 2.2 300 2000 0.0039 4.40
* BSM90C-1150AF Enc T 23.0 2.6 2.2 300 2000 0.0039 4.40
   BSM90C-2150AA Res T 46.0 5.2 4.8 600 4000 0.0078 8.83
   BSM90C-2150AF Enc T 46.0 5.2 4.8 600 4000 0.0078 8.83
   BSM90C-2250AA Res T 46.0 5.2 2.5 300 1200 0.0078 8.83
* BSM90C-2250AF Enc T 46.0 5.2 2.5 300 1200 0.0078 8.83
* BSM90C-275AA Res T 46.0 5.2 9.0 300 4000 0.0078 8.83
* BSM90C-275AF Enc T 46.0 5.2 9.0 300 4000 0.0078 8.83
   BSM90C-3150AA Res T 69.0 7.8 6.0 300 2000 0.0117 13.21
   BSM90C-3150AF Enc T 69.0 7.8 6.0 300 2000 0.0117 13.21
   BSM90C-3150RA Res R 69.0 7.8 6.0 300 2000 0.0117 13.21
   BSM90C-3150RF Enc R 69.0 7.8 6.0 300 2000 0.0117 13.21
   BSM90C-3250AA Res T 69.0 7.8 3.5 300 1200 0.0117 13.21
* BSM90C-3250AF Enc T 69.0 7.8 3.5 300 1200 0.0117 13.21
* BSM90C-375AA Res T 69.0 7.8 12.0 300 4000 0.0117 13.21
* BSM90C-375AF Enc T 69.0 7.8 12.0 300 4000 0.0117 13.21
   BSM100C-1150AA Res T 44.3 5.0 4.0 300 2400 0.0149 16.82
* BSM100C-1150AF Enc T 44.3 5.0 4.0 300 2400 0.0149 16.82
* BSM100C-1250AA Res T 44.3 5.0 2.3 300 1200 0.0149 16.82
* BSM100C-1250AF Enc T 44.3 5.0 2.3 300 1200 0.0149 16.82
   BSM100C-2150AA Res T 88.5 10.0 8.0 300 2400 0.0299 33.77
   BSM100C-2150AF Enc T 88.5 10.0 8.0 300 2400 0.0299 33.77
   BSM100C-2250AA Res T 88.5 10.0 5.0 300 1200 0.0299 33.77
* BSM100C-2250AF Enc T 88.5 10.0 5.0 300 1200 0.0299 33.77
   BSM100C-3150AA Res T 125.7 14.2 11.4 300 2400 0.0449 50.66
* BSM100C-3150AF Enc T 125.7 14.2 11.4 300 2400 0.0449 50.66
* BSM100C-3250AA Res T 125.7 14.2 7.0 300 1200 0.0449 50.66
* BSM100C-3250AF Enc T 125.7 14.2 7.0 300 1200 0.0449 50.66
   BSM100C-4150AA Res T 177.0 20.0 16.8 300 2400 0.0598 67.54
* BSM100C-4150AF Enc T 177.0 20.0 16.8 300 2400 0.0598 67.54
   BSM100C-4250AA Res T 177.0 20.0 10.6 300 1200 0.0598 67.54
* BSM100C-4250AF Enc T 177.0 20.0 10.6 300 1200 0.0598 67.54
   BSM100C-5150AA Res T 221.3 25.0 21.0 300 2400 0.0747 84.43
* BSM100C-5150AF Enc T 221.3 25.0 21.0 300 2400 0.0747 84.43
* BSM100C-5250AA Res T 221.3 25.0 13.0 600 2400 0.0747 84.43
* BSM100C-5250AF Enc T 221.3 25.0 13.0 600 2400 0.0747 84.43
   BSM100C-6150AA Res T 265.5 30.0 24.0 600 4000 0.0897 101.27
* BSM100C-6150AF Enc T 265.5 30.0 24.0 600 4000 0.0897 101.27
* BSM100C-6250AA Res T 265.5 30.0 14.1 600 2400 0.0897 101.27
* BSM100C-6250AF Enc T 265.5 30.0 14.1 600 2400 0.0897 101.27
* BSM132C-3200AA Res T 469.0 53.0 37.0 650 3500 0.185 209.00
* BSM132C-4200AA Res T 619.0 70.0 43.0 650 3500 0.287 324.00
* BSM132C-5200AA Res T 770.0 87.0 58.0 650 3500 0.345 389.00
* BSM132C-6200AA Res T 929.0 105.0 71.0 650 3500 0.392 443.00
* BSM132C-7200AA Res T 1,008.0 114.0 75.0 650 3500 0.448 506.00
* BSM132C-8200AA Res T 1,097.0 124.0 80.0 650 3500 0.513 579.00
* BSM132C-9200AA Res T 1,185.0 134.0 88.0 650 3500 0.57 644.00
* For delivery information, contact your local Baldor office.
    FDBK = Feedback  |  RES = Resolver  |  ENC = Encoder
    TER = Termination  |  C = Connector  |  R = Rotatable Connector  |  T = Terminal Box