| Specification Number: |
S4P158W102 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
44.30 (5.00) |
| Cont. Stall Current: |
2.3 |
| Peak Torque Lb-In (N-m): |
132.8 (15) |
| Peak Current: |
5.80 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
22.70 (2.57) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
219.9 (155.5) |
| Resistance: |
14.5 |
| Inductance (mHy): |
59.8 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0149 (16.82) |
| Speed at 300 Bus Volts (RPM): |
1200 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
8 |
| |
|
Encoder
|
|
Line Count
|
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |