Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM C-Series: BSM100C-4150AF

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S4P158W110
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  177.00 (20.00)
  Cont. Stall Current:  16.8
  Peak Torque Lb-In (N-m):  531 (60)
  Peak Current:  42.90
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 12.30 (1.39)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  118.9 (84.1)
  Resistance:  0.57
  Inductance (mHy):  4.3
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.0598 (67.54)
  Speed at 300 Bus Volts (RPM):  2400
  Max Speed (RPM):  7000
  No. of Motor Poles:  8
 
 Feedback Device 
   Encoder  
   Line Count 2500ppr
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.