| Specification Number: |
S4P124W114 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
221.30 (25.00) |
| Cont. Stall Current: |
13 |
| Peak Torque Lb-In (N-m): |
663 (75) |
| Peak Current: |
33.10 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
20.00 (2.26) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
193.4 (136.8) |
| Resistance: |
1.07 |
| Inductance (mHy): |
9.2 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0747 (84.43) |
| Speed at 600 Bus Volts (RPM): |
2400 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
8 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |