Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM C-Series: BSM100C-5250AF

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S4P158W114
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  221.30 (25.00)
  Cont. Stall Current:  13
  Peak Torque Lb-In (N-m):  663 (75)
  Peak Current:  33.10
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 20.00 (2.26)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  193.4 (136.8)
  Resistance:  1.07
  Inductance (mHy):  9.2
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.0747 (84.43)
  Speed at 600 Bus Volts (RPM):  2400
  Max Speed (RPM):  7000
  No. of Motor Poles:  8
 
 Feedback Device 
   Encoder  
   Line Count 2500ppr
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.