| Specification Number: |
S4P124W116G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
265.50 (30.00) |
| Cont. Stall Current: |
24 |
| Peak Torque Lb-In (N-m): |
796.5 (90) |
| Peak Current: |
61.30 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
12.90 (1.46) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
125.0 (88.4) |
| Resistance: |
0.45 |
| Inductance (mHy): |
2.6 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0897 (101.27) |
| Speed at 600 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
8 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |